Imperial - IP Piloted Flange Labyrinth Seal - Imperial Piloted Flange Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/fc_ip_hli_asmtab.prj},{NB=069900},{SS=5},{SS1=5.000000},{PN=069900},{DESCRIPTION=FC-IP-500L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=2},{A=6.023},{A1=6.0230000},{B=14-3/4},{B1=14.7500000},{C=4-3/8},{C1=4.3750000},{D=9-1/64},{D1=9.0156250},{DD=12-3/4},{DD1=12.7500000},{E=1-45/64},{E1=1.703125},{F=7/8},{F1=0.8750000},{G=3-55/64},{G1=3.859375},{H=1-1/4},{H1=1.2500000},{K=11.000},{L=7-5/8},{L1=7.6250000},{M=3/4-10},{NDM=0.750000},{KDM=0.642000},{N=6-9/32},{N1=6.281250},{P=2-1/8},{P1=2.125000},{Q=2-27/64},{Q1=2.421875},{X=3/8},{X1=0.375000},{Y=0.036},{Z=5-27/32},{Z1=5.843750},{BORE=9.0551},{PPATH=fc_ip_hli_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
069869
1-1/8
069869
FC-IP-102L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069870
1-3/16
069870
FC-IP-103L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069871
1-1/4
069871
FC-IP-104L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069872
1-3/8
069872
FC-IP-106L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069873
1-7/16
069873
FC-IP-107L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069874
1-1/2
069874
FC-IP-108L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-25/64
1/2
3.625
2-23/32
3/8-16
2-39/64
1-15/64
1-7/32
3/16
0.020
1-51/64
069875
1-5/8
069875
FC-IP-110L
Non-Expansion Type
Labyrinth Seal
2-13/16
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-39/64
1/2
4.250
3
7/16-14
2-55/64
1-13/64
1-17/64
1/4
0.020
2-5/64
069876
1-11/16
069876
FC-IP-111L
Non-Expansion Type
Labyrinth Seal
2-13/16
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-39/64
1/2
4.250
3
7/16-14
2-55/64
1-13/64
1-17/64
1/4
0.020
2-5/64
069877
1-3/4
069877
FC-IP-112L
Non-Expansion Type
Labyrinth Seal
2-13/16
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-39/64
1/2
4.250
3
7/16-14
2-55/64
1-13/64
1-17/64
1/4
0.020
2-5/64
069878
1-7/8
069878
FC-IP-114L
Non-Expansion Type
Labyrinth Seal
2-55/64
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-9/32
7/16-14
2-55/64
1-17/64
1-17/64
1/4
0.020
2-19/64
069879
1-15/16
069879
FC-IP-115L
Non-Expansion Type
Labyrinth Seal
2-55/64
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-9/32
7/16-14
2-55/64
1-17/64
1-17/64
1/4
0.020
2-19/64
069880
2
069880
FC-IP-200L
Non-Expansion Type
Labyrinth Seal
2-55/64
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-9/32
7/16-14
2-55/64
1-17/64
1-17/64
1/4
0.020
2-19/64
069881
2-3/16
069881
FC-IP-203L
Non-Expansion Type
Labyrinth Seal
3-1/32
7-1/8
2-3/16
4-1/4
6
1
1/2
1-21/32
9/16
5.000
3-1/2
1/2-13
3-5/64
1-3/8
1-27/64
1/4
0.025
2-19/32
069882
2-1/4
069882
FC-IP-204L
Non-Expansion Type
Labyrinth Seal
3-1/32
7-1/8
2-3/16
4-1/4
6
1
1/2
1-21/32
9/16
5.000
3-1/2
1/2-13
3-5/64
1-3/8
1-27/64
1/4
0.025
2-19/32
069883
2-3/8
069883
FC-IP-206L
Non-Expansion Type
Labyrinth Seal
3-27/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-7/8
5/8
5.500
3-7/8
1/2-13
3-7/16
1-35/64
1-9/16
1/4
0.025
2-15/16
069884
2-7/16
069884
FC-IP-207L
Non-Expansion Type
Labyrinth Seal
3-27/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-7/8
5/8
5.500
3-7/8
1/2-13
3-7/16
1-35/64
1-9/16
1/4
0.025
2-15/16
069885
2-1/2
069885
FC-IP-208L
Non-Expansion Type
Labyrinth Seal
3-27/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-7/8
5/8
5.500
3-7/8
1/2-13
3-7/16
1-35/64
1-9/16
1/4
0.025
2-15/16
069886
2-11/16
069886
FC-IP-211L
Non-Expansion Type
Labyrinth Seal
3-1/2
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
1-15/16
3/4
6.375
4-9/32
5/8-11
3-9/16
1-9/16
1-5/8
1/4
0.025
3-15/32
069887
2-3/4
069887
FC-IP-212L
Non-Expansion Type
Labyrinth Seal
3-1/2
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
1-15/16
3/4
6.375
4-9/32
5/8-11
3-9/16
1-9/16
1-5/8
1/4
0.025
3-15/32
069888
2-15/16
069888
FC-IP-215L
Non-Expansion Type
Labyrinth Seal
3-1/2
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
1-15/16
3/4
6.375
4-9/32
5/8-11
3-9/16
1-9/16
1-5/8
1/4
0.025
3-15/32
069889
3
069889
FC-IP-300L
Non-Expansion Type
Labyrinth Seal
3-1/2
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
1-15/16
3/4
6.375
4-9/32
5/8-11
3-9/16
1-9/16
1-5/8
1/4
0.025
3-15/32
069890
3-3/16
069890
FC-IP-303L
Non-Expansion Type
Labyrinth Seal
4.206
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-17/32
15/16
7.375
5.7
3/4-10
4-1/16
1-41/64
1-33/64
1/4
0.025
4-3/64
069891
3-1/4
069891
FC-IP-304L
Non-Expansion Type
Labyrinth Seal
4.206
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-17/32
15/16
7.375
5.7
3/4-10
4-1/16
1-41/64
1-33/64
1/4
0.025
4-3/64
069892
3-7/16
069892
FC-IP-307L
Non-Expansion Type
Labyrinth Seal
4.206
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-17/32
15/16
7.375
5.7
3/4-10
4-1/16
1-41/64
1-33/64
1/4
0.025
4-3/64
069893
3-1/2
069893
FC-IP-308L
Non-Expansion Type
Labyrinth Seal
4.206
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-17/32
15/16
7.375
5.7
3/4-10
4-1/16
1-41/64
1-33/64
1/4
0.025
4-3/64
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表