目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2(ICSPB2)-YBA H
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
YZB Base Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb2_icspb2_series/yzb_base_mounted/icsb3_icspb3_yba_h_asmtab.prj},{NB=ICSB2-YBA2H-WA-10AQ-10AQB-T2-3L-SC(1600111121111)},{SERIES=ICSB2-YBA2H},{MOT=60},{XTYPE=2},{ENTYPE=WA},{COM=2},{P=Standard},{LBS=16},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTIBRAKEZ=Yes},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=SC},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=2},{SERIESY=SXM-60},{SERIESZ=SXM-60},{BRACKETZ=YZB-1-01/02},{XTYPEVERY=1},{XTYPEVERZ=1},{PPATH=assemblies/icsb3_icspb3_yba_h_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
COM
Combination
[mm]
P
Precision
ⁿ/ₐ
OPTIBRAKEZ
Z axis option : Brake
ⁿ/ₐ
ICSB2-YBA1H-WA-10AQ-10AQB...
ICSB2-YBA1H-WA-10AQ-10AQB...
ICSB2-YBA1H
1
Standard
Yes
ICSB2-YBA2H-WA-10AQ-10AQB...
ICSB2-YBA2H-WA-10AQ-10AQB...
ICSB2-YBA2H
2
Standard
Yes
ICSPB2-YBA1H-WA-10AQ-10AQ...
ICSPB2-YBA1H-WA-10AQ-10AQ...
ICSPB2-YBA1H
1
High-Precision
Yes
ICSPB2-YBA2H-WA-10AQ-10AQ...
ICSPB2-YBA2H-WA-10AQ-10AQ...
ICSPB2-YBA2H
2
High-Precision
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表