您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.EF G - ISO Threaded unions and accessories FEMALE HALF COUPLINGS Stainless steel 316L
FG INOX
Industry
ISO Threaded unions and accessories
Couplings
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/couplings/i_ef_g.prj},{NB=fginox_EF65G},{REF=EF65G},{DN=65},{G=2\"1/2},{A=85},{L=55},{WEIGHT=1.185},{RAC=Gaz/BSP},{GX=75.18400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
A
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
RAC
Connection
ⁿ/ₐ
FG INOX - EF5G
EF5G
5
1/8"
14
18
0.080
Gaz/BSP
FG INOX - EF8G
EF8G
8
1/4"
18
22
0.125
Gaz/BSP
FG INOX - EF12G
EF12G
12
3/8"
22
25
0.155
Gaz/BSP
FG INOX - EF15G
EF15G
15
1/2"
25
28
0.190
Gaz/BSP
FG INOX - EF20G
EF20G
20
3/4"
30
32
0.290
Gaz/BSP
FG INOX - EF25G
EF25G
25
1"
38
36
0.435
Gaz/BSP
FG INOX - EF32G
EF32G
32
1"1/4
50
36
0.550
Gaz/BSP
FG INOX - EF40G
EF40G
40
1"1/2
55
40
0.670
Gaz/BSP
FG INOX - EF50G
EF50G
50
2"
65
40
0.880
Gaz/BSP
FG INOX - EF65G
EF65G
65
2"1/2
85
55
1.185
Gaz/BSP
FG INOX - EF80G
EF80G
80
3"
95
60
1.960
Gaz/BSP
FG INOX - EF100G
EF100G
100
4"
122
80
2.655
Gaz/BSP
FG INOX - EF5B
EF5B
5
1/8"
14
18
0.080
NPT/BRIGGS
FG INOX - EF8B
EF8B
8
1/4"
18
22
0.125
NPT/BRIGGS
FG INOX - EF12B
EF12B
12
3/8"
22
25
0.155
NPT/BRIGGS
FG INOX - EF15B
EF15B
15
1/2"
25
28
0.190
NPT/BRIGGS
FG INOX - EF20B
EF20B
20
3/4"
30
32
0.290
NPT/BRIGGS
FG INOX - EF25B
EF25B
25
1"
38
36
0.435
NPT/BRIGGS
FG INOX - EF32B
EF32B
32
1"1/4
50
36
0.550
NPT/BRIGGS
FG INOX - EF40B
EF40B
40
1"1/2
55
40
0.670
NPT/BRIGGS
FG INOX - EF50B
EF50B
50
2"
65
40
0.880
NPT/BRIGGS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.M_G - ISO Threaded unions and accessories BSP COUPLINGS DIN 2986 Stainles...
FG INOX
25.04.2023
I.VPCFPI - Butterfly valves WITH LUGS CAST IRON BODY S.S. BUTTERFLY NP10/16...
FG INOX
16.02.2017
I.M_G316L - ISO Threaded unions and accessories BSP SEAMLESS COUPLINGS DIN ...
FG INOX
25.04.2023
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
I.MH_G - ISO Threaded unions nipples Stainless steel 316 HEXAGON NIPPLES
FG INOX
16.02.2017
I.EML15 - ISO Threaded unions Stainless steel 316L 150mm LONG WELDING NIPPL...
FG INOX
16.02.2017
I.CFF_G - ISO Threaded unions and accessories 90° Elbows FEMALE / FEMALE St...
FG INOX
16.02.2017
I.CFF_SW - ISO Threaded unions and accessories 90° Elbows SW / SW Stainless...
FG INOX
16.02.2017
I.BF_G - ISO Threaded unions and accessories MACHINED HEXAGON FEMALE CAPS S...
FG INOX
16.02.2017
I.RS - Gate and globe valves BSP FEMALE / FEMALE GLOBE VALVES Stainless ste...
FG INOX
16.02.2017
I.BM_GC - ISO Threaded unions and accessories MACHINED HEXAGON HEAD BSPP MA...
FG INOX
16.02.2017
I.BM_G - ISO Threaded unions and accessories Plugs and caps MACHINED HEXAGO...
FG INOX
16.02.2017
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
I.RMF_G - ISO Threaded unions and accessories Stainless steel 316L MALE / F...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表