目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
I.281+x - Cylindrical revolving handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Revolving handles
I.281
Powered by
CAD模型選擇
{elesa/general_catalogue/05/2_revolving_handles/i_281_combi/200_i_281_x_asmtab.prj},{NB=Cylindrical revolving handles I.281/65+x-M10},{CODE=22512},{DESCRIPTION=I.281/65+x-M10},{DIM01=23},{DIM02=65},{DIM03=M10},{DIM04=19},{DIM05=17},{DIM06=6},{WEIGHT=90},{NDM=10.000},{KDM=8.160},{D=12.000},{D2=16.000},{L=56.000},{PPATH=200_i_281_x_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
s
[mm]
WEIGHT
Weight
[g]
Cylindrical revolving han...
22311
I.281/40+x-M6
18
40
M6
15
13
4
28
Cylindrical revolving han...
22411
I.281/50+x-M8
21
50
M8
17
15
5
52
Cylindrical revolving han...
22511
I.281/65+x-M8
23
65
M8
19
17
6
86
Cylindrical revolving han...
22512
I.281/65+x-M10
23
65
M10
19
17
6
90
Cylindrical revolving han...
22611
I.281/80+x-M10
26
80
M10
21
18
6
132
Cylindrical revolving han...
22711
I.281/90+x-M10
28
90
M10
22
18
8
170
Cylindrical revolving han...
22811
I.281/100+x-M12
31
102
M12
25
20
8
245
Cylindrical revolving han...
22812
I.281/100+x-M14
31
102
M14
25
20
8
248
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表