HTF-SRC
NSK
Ball Screws
NSK Ball Screws for High-Load type
Powered by
CAD模型選擇
{nsk_usa/ball_screws/nsk_bs_high_load_type/htf_src.prj},{NB=HTF-SRC6320-10_(with seal)},{IDNR=},{PN=HTF-SRC6320-10},{S=with seal},{L=20},{D=63},{D1=49.0},{EBT=2.5x4},{NM=2},{BSD=586},{BSS=1710},{D2=117},{A=157},{B=32},{L1=339},{M=12},{W=137},{X=11},{U=80.0},{V=62},{DH=163},{Q=Rc1/8},{T1=90.00},{T2=60},{FAMAX=196.1},{VER=10},{NDM=9.728},{P=0.000},{SK=1.500},{VP=45.000},{GP1=75.0000},{GP2=273.3500},{GP3=203.3500},{GP4=145.0000},{RX=29.1750},{RY=15.4550},{RX1=9.5000},{RY1=18.5000},{R1=13.000},{R2=7.700},{R3=12.000},{KX=43.0000},{KY=25.8070},{EI=13.000},{RM=6.500},{RN=52.500},{SW=6.000},{SK1=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Model No.
ⁿ/ₐ
L
Lead
[mm]
D
Shaft dia.
[mm]
D1
Root dia.
[mm]
EBT
Effective ball turns ( Turns x Circuits )
ⁿ/ₐ
NM
Nut model
ⁿ/ₐ
BSD
Basic Load Rating (Dynamic)
[kN]
BSS
Basic Load Rating (Static)
[kN]
D2
Ball nut dimensions
[mm]
A
Ball nut dimensions
[mm]
B
Ball nut dimensions
[mm]
L1
Ball nut dimensions
[mm]
M
Ball nut dimensions
[mm]
W
Ball nut dimensions
[mm]
X
Ball nut dimensions
[mm]
U
Ball nut dimensions
[mm]
V
Ball nut dimensions
[mm]
DH
Ball nut dimensions
[mm]
Q
Thread
ⁿ/ₐ
T1
Ball nut dimensions
[mm]
T2
Ball nut dimensions
[mm]
FAMAX
Allowable axial load
[kN]
HTF-SRC5014-7.5
HTF-SRC5014-7.5
14
50
41.6
2.5x3
1
211
623
80
114
28
202
10
97
9
54.5
46
111
M6x1
69.00
42
73.1
HTF-SRC5016-7.5
HTF-SRC5016-7.5
16
50
39.0
2.5x3
1
306
818
95
129
28
228
10
112
9
66.0
50
134
Rc1/8
74.50
48
91.1
HTF-SRC6316-7.5
HTF-SRC6316-7.5
16
63
52.0
2.5x3
1
343
1050
105
139
28
228
10
122
9
72.5
50
148
Rc1/8
74.50
48
119.7
HTF-SRC6316-10
HTF-SRC6316-10
16
63
52.0
2.5x4
2
439
1410
105
139
28
276
10
122
9
72.5
50
148
Rc1/8
74.50
48
159.6
HTF-SRC6316-10.5
HTF-SRC6316-10.5
16
63
52.0
2.5x3
1
450
1450
105
139
28
276
10
122
9
72.5
50
148
Rc1/8
74.50
64
167.6
HTF-SRC6316-14
HTF-SRC6316-14
16
63
52.0
2.5x4
2
576
1930
105
139
28
340
10
122
9
72.5
50
148
Rc1/8
74.50
64
215.0
HTF-SRC8016-10.5
HTF-SRC8016-10.5
16
80
69.0
2.5x3
1
501
1870
120
154
32
278
10
137
9
80.0
60
165
Rc1/8
78.50
64
221.3
HTF-SRC8016-14
HTF-SRC8016-14
16
80
69.0
2.5x4
2
642
2490
120
154
32
342
10
137
9
80.0
60
165
Rc1/8
78.50
64
295.1
HTF-SRC6320-7.5
HTF-SRC6320-7.5
20
63
49.0
2.5x3
1
457
1280
117
157
32
279
12
137
11
80.0
62
163
Rc1/8
90.00
60
147.1
HTF-SRC6320-10
HTF-SRC6320-10
20
63
49.0
2.5x4
2
586
1710
117
157
32
339
12
137
11
80.0
62
163
Rc1/8
90.00
60
196.1
HTF-SRC8020-10.5
HTF-SRC8020-10.5
20
80
66.0
2.5x3
1
671
2300
130
170
32
339
12
150
11
88.0
64
180
Rc1/8
90.00
80
267.4
HTF-SRC10020-10.5
HTF-SRC10020-10.5
20
100
86.0
2.5x3
1
749
2910
145
185
32
339
12
165
11
97.0
78
199
Rc1/8
90.00
80
345.9
HTF-SRC10020-14
HTF-SRC10020-14
20
100
86.0
2.5x4
2
959
3890
145
185
32
419
12
165
11
97.0
78
199
Rc1/8
90.00
80
461.2
HTF-SRC12020-7.5
HTF-SRC12020-7.5
20
120
106.0
2.5x3
1
621
2550
173
213
40
287
12
193
11
109.5
88
229
Rc1/8
98.00
60
304.6
HTF-SRC12020-10
HTF-SRC12020-10
20
120
106.0
2.5x4
2
795
3400
173
213
40
347
12
193
11
109.5
88
229
Rc1/8
98.00
60
406.1
HTF-SRC6325-10.5
HTF-SRC6325-10.5
25
63
49.0
2.5x3
1
600
1770
117
157
32
405
12
137
11
81.5
61
167
Rc1/8
101.75
100
170.0
HTF-SRC8025-7.5
HTF-SRC8025-7.5
25
80
63.0
2.5x3
1
632
1960
145
185
40
347
17
165
11
99.5
73
202
Rc1/8
111.75
75
221.1
HTF-SRC10025-10.5
HTF-SRC10025-10.5
25
100
83.0
2.5x3
1
964
3430
159
199
40
422
17
179
11
108.0
79
220
Rc1/8
111.75
100
408.4
HTF-SRC10025-14
HTF-SRC10025-14
25
100
83.0
2.5x4
2
1230
4580
159
199
40
522
17
179
11
108.0
79
220
Rc1/8
111.75
100
544.6
HTF-SRC12025-10.5
HTF-SRC12025-10.5
25
120
103.0
2.5x3
1
1040
4200
173
213
40
421
17
193
11
116.0
92
238
Rc1/8
111.25
100
498.0
HTF-SRC12025-14
HTF-SRC12025-14
25
120
103.0
2.5x4
2
1330
5600
173
213
40
521
17
193
11
116.0
92
238
Rc1/8
111.25
100
664.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HTF-ASRC
NSK
08.03.2022
HTF-ASRD
NSK
08.03.2022
HTF-SRC
NSK Rolling Bearing
07.06.2024
TAC02 03 type
NSK Rolling Bearing
07.06.2024
Non-Preloaded Type BTK-V
THK CO.,LTD.
23.05.2024
Dia 20, Lead 5
NSK
08.03.2022
Simple-nut offset preloaded type BIF-V
THK CO.,LTD.
30.10.2023
Flange Nut - Inch - Ball Screws
Thomson Linear
03.11.2023
CX-S - External circlip - DIN 471 - Shaft snap ring
HPC
03.08.2023
EGW-SB-CB-01
VIPDO
26.01.2024
3-Phase Motor
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
Dia 25 ,Lead 10 (PFT)
NSK Rolling Bearing
07.06.2024
HTF-ASRC
NSK Rolling Bearing
07.06.2024
Dia 20, Lead 4 (PFT)
NSK
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表