HS-LA - Standard rail LMB guide (long block, through hole type)
TSK
Linear guide
LMB Standard Type Linear Guide
Powered by
CAD模型選擇
{tsk/linear_guide/lmb_standard_type_lg/hs_la_asmtab.prj},{NB=HS35LA-B1+143-W1(00000)},{MN=HS35LA},{VER=35},{NSB=B1},{PL=},{RL=143.0},{ACC=},{AG=},{NT=W1},{POT=0},{P1=0.0},{P2=0.0},{P3=0.0},{P4=0.0},{H=48},{H1=8.0},{N=33.0},{W1=100},{W2=82},{W3=9.0},{L1=142},{L2=109.0},{L3=62},{L4=12},{H3=13},{D1=9.0},{T=7.5},{W=34},{W4=17.0},{H4=32},{D2=14.0},{D3=9},{HH=15},{E=20.0},{F=80},{C=49350},{C0=96420},{MA=1837},{MB=1837},{MC=2232},{WB=2.40},{WR=7.3},{PPATH=hs_la_asmtpl.prj},{EX=12.0},{PORMIN=125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MN
Model number
ⁿ/ₐ
H
[mm]
H1
[mm]
N
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H3
[mm]
D1
[mm]
T
[mm]
W
[mm]
W4
[mm]
H4
[mm]
D2
[mm]
D3
[mm]
HH
[mm]
E
[mm]
F
[mm]
C
Basic Load Rating
[N]
C0
Basic Load Rating
[N]
MA
Static Rated Moment
[N-M]
MB
Static Rated Moment
[N-M]
MC
Static Rated Moment
[N-M]
WB
Weight block
[kg]
WR
Weight rail
[kg/m]
HS25LA-B1+109-W1
HS25LA-B1+109-W1
HS25LA
36
6.5
23.5
70
57
6.5
108
83.0
45
12
10
7.0
6.0
23
11.5
24
11.0
7
11
20.0
60
26730
54240
775
775
871
0.90
3.6
HS30LA-B1+124-W1
HS30LA-B1+124-W1
HS30LA
42
7.0
31.0
90
72
9.0
123
94.0
52
12
13
9.0
5.5
28
14.0
28
14.0
9
14
20.0
80
35630
69480
1094
1094
1337
1.50
5.1
HS35LA-B1+143-W1
HS35LA-B1+143-W1
HS35LA
48
8.0
33.0
100
82
9.0
142
109.0
62
12
13
9.0
7.5
34
17.0
32
14.0
9
15
20.0
80
49350
96420
1837
1837
2232
2.40
7.3
HS45LA-B1+169-W1
HS45LA-B1+169-W1
HS45LA
60
11.0
37.5
120
100
10.0
168
130.0
80
16
15
11.0
8.5
45
22.5
42
20.0
14
21
22.5
105
76180
141800
3189
3189
4268
3.70
12.6
HS55LA-B1+193-W1
HS55LA-B1+193-W1
HS55LA
70
14.0
43.5
140
116
12.0
192
156.0
95
16
17
14.0
10.0
53
26.5
48
23.0
16
24
30.0
120
112400
204200
5510
5510
7228
6.70
17.1
HS65LA-B1+249-W1
HS65LA-B1+249-W1
HS65LA
85
14.0
53.5
170
142
14.0
248
207.0
110
16
20
16.0
13.0
63
31.5
58
26.0
18
25
35.0
150
188800
339000
12110
12110
14560
15.00
24.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表