您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 464 - Knurled Screws, Stainless Steel AISI 316L
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Screws, Knurled Nuts
DIN 464 NI
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/din464_ni/din_464_a4.prj},{NB=Hohe Raendelschraube, Edelstahl DIN 464-M5-16-A4},{PARTNUMBER=DIN 464-M5-16-A4},{NORMNR=DIN 464},{D1=M5},{D1X=5.000},{L=16},{D2=20},{D3=10},{H=11.5},{K=4.0},{D2X2=MIN},{MAT=Edelstahl 1.4404},{WEIGHT=0.0150},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails},{C=0.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
L
Length
[mm]
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled Screw, Stainless ...
DIN 464-M3-6-A4
M3
6
12
6
7.5
2.5
0.0038
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M3-8-A4
M3
8
12
6
7.5
2.5
0.0038
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M3-10-A4
M3
10
12
6
7.5
2.5
0.0036
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M3-12-A4
M3
12
12
6
7.5
2.5
0.0040
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M3-16-A4
M3
16
12
6
7.5
2.5
0.0050
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M3-20-A4
M3
20
12
6
7.5
2.5
0.0050
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M4-5-A4
M4
5
16
8
9.5
3.5
0.0090
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M4-8-A4
M4
8
16
8
9.5
3.5
0.0080
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M4-10-A4
M4
10
16
8
9.5
3.5
0.0082
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M4-12-A4
M4
12
16
8
9.5
3.5
0.0082
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M4-16-A4
M4
16
16
8
9.5
3.5
0.0080
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M4-20-A4
M4
20
16
8
9.5
3.5
0.0090
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M4-25-A4
M4
25
16
8
9.5
3.5
0.0090
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M5-6-A4
M5
6
20
10
11.5
4.0
0.0150
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M5-8-A4
M5
8
20
10
11.5
4.0
0.0150
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M5-10-A4
M5
10
20
10
11.5
4.0
0.0150
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M5-12-A4
M5
12
20
10
11.5
4.0
0.0140
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M5-16-A4
M5
16
20
10
11.5
4.0
0.0150
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M5-20-A4
M5
20
20
10
11.5
4.0
0.0160
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M5-25-A4
M5
25
20
10
11.5
4.0
0.0160
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M5-30-A4
M5
30
20
10
11.5
4.0
0.0170
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M6-8-A4
M6
8
24
12
15.0
5.0
0.0270
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M6-10-A4
M6
10
24
12
15.0
5.0
0.0270
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M6-12-A4
M6
12
24
12
15.0
5.0
0.0270
73181595
YES
Knurled Screw, Stainless ...
DIN 464-M6-16-A4
M6
16
24
12
15.0
5.0
0.0280
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 464 - Knurled Screws, Stainless Steel AISI 316L
Elesa+Ganter
21.06.2024
DIN464-H-RAENDELSCHR - Knurled Thumb Screws DIN 464, Steel black oxide fini...
MÄDLER
26.04.2024
06130 - Knurled screws
norelem
30.05.2024
K0140 - Knurled screws high steel and stainless steel DIN 464
KIPP
01.07.2024
06091 - Knurled thumb screws plastic
norelem
30.05.2024
DIN 464 - Knurled screws, Steel, zinc plated
Ganter
19.06.2024
GN 7336 S - Stainless Steel-Knurled screws
Elesa+Ganter
21.06.2024
GN 591 - Knurled screw in antistatic plastic
Ganter
19.06.2024
DIN 464 - Knurled screws, Steel, zinc plated
Elesa+Ganter
21.06.2024
EN 591 - Knurled screw in antistatic plastic
JW Winco
25.06.2024
GN591 - Knurled screw in antistatic plastic
Berger Tools
26.04.2023
GN 464.1 - Knurled Screws with hexagon socket
Ganter
19.06.2024
BK6.0083 - Knurled screws
Bäcker
04.08.2022
BN 21224 - Fluted grip knobs with threaded stud steel zinc plated (Elesa® M...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表