HG60-2B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Steel)
2B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_steel/2b_type/hg60_2b_for_bearing_step_hole.prj},{NB=KANA_HG60-2B25D22D21_BB1_ (120 H 7 56 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=HG60-2B},{NOT=25},{NOTX=25.000},{DP=151.99},{DO=162},{MATC=},{BERTYPE=1},{BD=120},{BDMAX=120.0},{SD1=22.0},{SD1TS=H},{SD1TC=7},{BL=56},{BLMAX=56.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=21.0},{SDMIN=21.0},{SDMIN1=22.000},{SDMIN2=23.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_HG60-2B23D22D21_BB1
HG60-2B
23
139.90
150
127.99
127.66
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG60-2B24D22D21_BB1
HG60-2B
24
145.95
156
134.04
134.04
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG60-2B25D22D21_BB1
HG60-2B
25
151.99
162
140.08
139.78
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG60-2B26D22D21_BB1
HG60-2B
26
158.04
168
146.13
146.13
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG60-2B27D22D21_BB1
HG60-2B
27
164.09
174
152.18
151.90
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG60-2B28D22D21_BB1
HG60-2B
28
170.14
180
158.23
158.23
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_HG60-2B30D22D21_BB1
HG60-2B
30
182.25
193
170.34
170.34
11.3
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성