您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
HC-L - Compact rail LMB guide (standard block type)
TSK
Linear guide
LMB Standard Type Linear Guide
Powered by
CAD模型選擇
{tsk/linear_guide/lmb_standard_type_lg/hc_l_asmtab.prj},{NB=HC25L-B1+85-W1(00000)},{MN=HC25L},{VER=25},{NSB=B1},{PL=},{RL=85.0},{ACC=},{AG=},{NT=W1},{POT=0},{P1=0.0},{P2=0.0},{P3=0.0},{P4=0.0},{H=33},{H1=4.0},{N=12.5},{W1=48},{W2=35},{W3=6.5},{L1=84},{L2=59.0},{L3=35},{L4=12.0},{H3=8.0},{M1=M6},{L=8},{T=5.5},{W=23},{W4=11.5},{H4=21.5},{D2=11.0},{D3=7.0},{HH=11.0},{E=20.0},{F=60},{C=20950},{C0=38290},{MA=395},{MB=395},{MC=614},{WB=0.47},{WR=3.2},{PPATH=hc_l_asmtpl.prj},{RLMAX=3000},{EX=12.000},{PORMIN=73.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MN
Model number
ⁿ/ₐ
H
[mm]
H1
[mm]
N
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H3
[mm]
M1
ⁿ/ₐ
L
[mm]
T
[mm]
W
[mm]
W4
[mm]
H4
[mm]
D2
[mm]
D3
[mm]
HH
[mm]
E
[mm]
F
[mm]
C
Basic Load Rating
[N]
C0
Basic Load Rating
[N]
MA
Static Rated Moment
[N-M]
MB
Static Rated Moment
[N-M]
MC
Static Rated Moment
[N-M]
WB
Weight block
[kg]
WR
Weight rail
[kg/m]
HC15L-B1+60-W1
HC15L-B1+60-W1
HC15L
24
4.6
9.5
34
26
4.0
59
38.5
26
2.6
6.0
M4
5
3.5
15
7.5
17.0
7.5
4.5
7.0
20.0
60
8816
17020
117
117
180
0.16
1.7
HC20L-B1+74-W1
HC20L-B1+74-W1
HC20L
28
4.0
11.0
42
32
5.0
73
50.0
32
2.6
7.5
M5
7
4.0
20
10.0
19.5
9.5
6.0
11.0
20.0
60
14210
26590
229
229
367
0.26
2.5
HC25L-B1+85-W1
HC25L-B1+85-W1
HC25L
33
4.0
12.5
48
35
6.5
84
59.0
35
12.0
8.0
M6
8
5.5
23
11.5
21.5
11.0
7.0
11.0
20.0
60
20950
38290
395
395
614
0.47
3.2
HC30L-B1+98-W1
HC30L-B1+98-W1
HC30L
42
7.0
16.0
60
40
10.0
97
68.0
40
12.0
8.0
M8
10
5.5
28
14.0
28.0
11.0
7.0
14.0
20.0
80
29100
52110
627
627
1003
0.78
5.2
HC35L-B1+114-W1
HC35L-B1+114-W1
HC35L
48
8.0
18.0
70
50
10.0
113
80.0
50
12.0
10.0
M8
12
7.5
34
17.0
32.0
14.0
9.0
15.0
20.0
80
38730
68060
936
936
1576
1.20
7.3
HC45L-B1+141-W1
HC45L-B1+141-W1
HC45L
60
11.0
20.5
86
60
13.0
140
102.0
60
14.0
15.0
M10
16
8.5
45
22.5
42.0
17.5
11.0
20.5
22.5
105
62380
106300
1829
1829
3201
2.20
12.8
HC55L-B1+161-W1
HC55L-B1+161-W1
HC55L
68
12.0
26.0
100
75
12.5
160
124.0
75
14.0
18.0
M12
18
10.0
48
24.0
46.0
20.0
14.0
25.0
30.0
120
97120
165900
3687
3687
5873
4.30
14.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
SMC Corporation
26.03.2024
HS-R - Standard rail type LMB guide (standard block)
TSK
15.09.2023
HGS Series - slide table cylinder
AirTAC
19.07.2022
MGPM_R-Z/MGPM_V-Z - Compact Guide Cylinder/Water Resistant Cylinder
SMC Corporation
26.03.2024
MGW-C-H-01
VIPDO
26.01.2024
BT1_001_101 - Tapered roller bearings, single row
SKF
02.05.2024
HC - Compact rail LMB guide (short block type)
TSK
15.09.2023
Stainless-Steel Type SR-VM
THK CO.,LTD.
23.05.2024
BSB 66-40 - XZ axis SS stage
SURUGA SEIKI CO.,LTD.
12.10.2023
BSB 76-25 - XYZ axis SS stage
SURUGA SEIKI CO.,LTD.
12.10.2023
KRB06011C
SURUGA SEIKI CO.,LTD.
04.09.2023
UA-C
Sakai Manufacturing Co., Ltd.
23.05.2022
PSL-G model
Miki Pulley Group
20.07.2023
KS402-75
SURUGA SEIKI CO.,LTD.
20.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表