har-flex ang m 100p PL1 560pcs
HARTING
PCB connectors
har-flex®
Male connectors Reflow soldering termination (SMT)
Powered by
CAD모델 선택
{harting_qs/9/50/199/12016.prj},{NB=15151002601000},{MANUID=15151002601000},{AAP662=2},{AAT080=100},{AAZ327=1.27},{AAZ328=1.270},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/e5/e0/1515xxx2601.tif__web.png},{DESCSHORT=Connectors, Male connector, Reflow soldering termination (SMT), Contacts: 100, Angled},{DESCLONG=Connectors, Male connector, Reflow soldering termination (SMT), Contacts: 100, Angled, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Performance level: 1, Liquid crystal polymer (LCP)},{MANUTYPEDESC=har-flex ang m 100p PL1 560pcs},{SUPPLIERALTNO=15 15 100 2601 000},{MANUNAME=HARTING},{DELTIME=56},{AAC194=Castor}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
HARTING 15151002601000
15151002601000
Connectors, Male connecto...
Connectors, Male connecto...
har-flex ang m 100p PL1 5...
15 15 100 2601 000
HARTING
56
Castor
Noble metal over Ni, Mati...
Other copper alloys
2
100
Connectors, Male connecto...
har-flex ang m 100p PL1 5...
1.27
1.270
Reflow soldering terminat...
turned
-55
125
Noble metal over Ni, Mati...
0
V0
Liquid crystal polymer
1
1
85366990
CN
Other
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
har-flex ang m 10p PL1
HARTING
01.09.2021
har-flex ang m 10p PL1 560pcs
HARTING
01.09.2021
har-flex ang m 12p PL1
HARTING
14.04.2022
har-flex ang m 16p PL1 560pcs
HARTING
14.04.2022
har-flex ang m 18p PL2 560pcs
HARTING
01.09.2021
har-flex ang m 20p PL1 560pcs
HARTING
14.04.2022
har-flex ang m 22p PL1
HARTING
01.09.2021
har-flex ang m 12p PL1 560pcs
HARTING
14.04.2022
har-flex ang m 20p PL1
HARTING
14.04.2022
har-flex ang m 20p S4 560pcs
HARTING
01.09.2021
har-flex ang m 16p PL1
HARTING
14.04.2022
har-flex ang m 18p PL1 560pcs
HARTING
01.09.2021
har-flex ang m 20p PL2 560pcs
HARTING
01.09.2021
har-flex ang m 18p PL1
HARTING
14.04.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성