Han 24HPR VarioShell-4xM25-Set2
HARTING
Industrial connectors Han®
Hoods/Housings
Han® HPR VarioShell Hoods/housings for harsh outdoor environments
Powered by
CAD模型選擇
{harting_qs/6/30/97/18780.prj},{NB=10401241002},{MANUID=10401241002},{AAC820=-40},{AAC821=125},{AAP372=4},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{DESCSHORT=Complete set, Angled, Size: 24 HPR, Stainless steel, for 1x 24 HPR, 4x M32},{DESCLONG=Complete set, Angled, Size: 24 HPR, Stainless steel, for 1x 24 HPR, 4x M32, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP67, IP68, IP69},{MANUTYPEDESC=Han 24HPR VarioShell-4xM25-Set2},{SUPPLIERALTNO=10 40 124 1002},{MANUNAME=HARTING},{DELTIME=98},{AAB396=powder-coated},{AAB408=Complete set},{AAB504=powder-coated},{AAB515=Yes},{AAC108=IP66, IP67, IP68, IP69}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB504
Housing coating
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
HARTING 10401241002
10401241002
Complete set, Angled, Siz...
Complete set, Angled, Siz...
Han 24HPR VarioShell-4xM2...
10 40 124 1002
HARTING
98
powder-coated
Complete set
powder-coated
Yes
IP66, IP67, IP68, IP69
-40
125
Han 24HPR VarioShell-4xM2...
Han® HPR VarioShell
4
Han® HPR VarioShell
for 1x 24 HPR, M32
24 HPR
for 1x 24 HPR, metric
Complete set, Angled, Siz...
Complete set, Angled, Siz...
Black
Black
CE
aluminium die-cast, Corro...
1
1
85389099
CN
No
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Han 16 A-asg1-LB-K-16
HARTING
14.04.2022
Show more
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表