您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
511
Hallite
Rod Seals
511
Inch
Powered by
CAD模型選擇
{hallite/rod_seals/511/in/511i.prj},{NB=HALLITE 8819310},{CNSORDERNO=8819310},{DD1=2.750},{D1=4.000},{SL=0.625},{L1=0.688},{CNSMAT=Polyurethane (Black) - NBR},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL1P
Piston Spigot Tolerance
[Inch]
TOL1R
Gland Bore Tolerance
[Inch]
D1
Bore Diameter ØD1
[Inch]
TOL2P
Bore Tolerance
[Inch]
TOL2R
Rod Tolerance
[Inch]
SL
Seal Cross Section (S)
[Inch]
L1
Length L1
[Inch]
TOL3P
Groove Width Tolerance
[Inch]
TOL3R
Groove Width Tolerance
[Inch]
CNSMAT
Material
ⁿ/ₐ
HALLITE 8920810
8920810
0.062
+0.000 / -0.002
+0.002 / -0.000
0.312
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8900810
8900810
0.125
+0.000 / -0.002
+0.002 / -0.000
0.375
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8900811
8900811
0.125
+0.000 / -0.002
+0.002 / -0.000
0.375
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8800110
8800110
0.188
+0.000 / -0.002
+0.002 / -0.000
0.438
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8800111
8800111
0.188
+0.000 / -0.002
+0.002 / -0.000
0.438
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8800210
8800210
0.250
+0.000 / -0.002
+0.002 / -0.000
0.500
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8800211
8800211
0.250
+0.000 / -0.002
+0.002 / -0.000
0.500
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8800212
8800212
0.250
+0.000 / -0.002
+0.002 / -0.000
0.500
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8899710
8899710
0.250
+0.000 / -0.004
+0.004 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.312
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8899711
8899711
0.250
+0.000 / -0.004
+0.004 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.312
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8899712
8899712
0.250
+0.000 / -0.004
+0.004 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.312
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8824710
8824710
0.313
+0.000 / -0.003
+0.003 / -0.000
0.812
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8824711
8824711
0.313
+0.000 / -0.003
+0.003 / -0.000
0.812
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8902810
8902810
0.313
+0.000 / -0.002
+0.002 / -0.000
0.563
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8902811
8902811
0.313
+0.000 / -0.002
+0.002 / -0.000
0.563
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8902812
8902812
0.313
+0.000 / -0.002
+0.002 / -0.000
0.563
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8800410
8800410
0.375
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8800411
8800411
0.375
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8800412
8800412
0.375
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
HALLITE 8800416
8800416
0.375
+0.000 / -0.002
+0.002 / -0.000
0.625
+0.002 / -0.000
+0.000 / -0.001
0.125
0.138
+0.015 / -0.000
+0.015 / -0.000
Hallite 361 TPU - NBR
HALLITE 8824910
8824910
0.375
+0.000 / -0.004
+0.004 / -0.000
1.000
+0.003 / -0.000
+0.000 / -0.002
0.313
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8824911
8824911
0.375
+0.000 / -0.004
+0.004 / -0.000
1.000
+0.003 / -0.000
+0.000 / -0.002
0.313
0.344
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8865810
8865810
0.375
+0.000 / -0.003
+0.003 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyurethane (Black) - NB...
HALLITE 8865811
8865811
0.375
+0.000 / -0.003
+0.003 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - NBR
HALLITE 8865812
8865812
0.375
+0.000 / -0.003
+0.003 / -0.000
0.875
+0.003 / -0.000
+0.000 / -0.002
0.250
0.275
+0.015 / -0.000
+0.015 / -0.000
Polyester - FKM
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表