目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 965 - Assembly sets for profile systems 30/40, Type C, with lens screw ISO 7380
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN965
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn965/gn_965_c_asmtab.prj},{NB=Montageset fuer Profilsystem 30/40 GN965-8-M6-16-C (3)},{ARTNR=GN965-8-M6-16-C},{PARTNUMBER=GN 965-8-M6-16-C},{NORMNR=GN 965},{B=40},{N=8},{D=M6},{DX=6},{L1=16},{K=3},{KX=[3:7]},{L2=7},{L3=15},{S=4.6},{T=11.4},{PPATH=gn_965_c/gn_965_c_asmtpl.prj},{MAT=Stahl},{WEIGHT=0.0140},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
B
[mm]
N
[mm]
D
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
S
~
[mm]
T
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Montageset fuer Profilsys...
GN965-6-M6-14-C
30
6
M6
14
5
12
2.9
8.9
0.0400
73181900
YES
Montageset fuer Profilsys...
GN965-8-M6-16-C
40
8
M6
16
7
15
4.6
11.4
0.0140
73181900
YES
Montageset fuer Profilsys...
GN965-8-M6-22-C
40
8
M6
22
7
15
4.6
11.4
0.0200
73181900
YES
Montageset fuer Profilsys...
GN965-8-M8-16-C
40
8
M8
16
7
15
4.6
11.4
0.0170
73181900
YES
Montageset fuer Profilsys...
GN965-8-M8-18-C
40
8
M8
18
7
15
4.6
11.4
0.0180
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表