目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 912.2 - Stainless Steel-Captive socket cap screws with a thin shank for loss prevention
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
GN912.2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn912_2/gn912_2.prj},{NB=Edelstahl-Zylinderschraube GN912.2-M5-20-NI},{ARTNR=GN912.2-M5-20-NI},{PARTNUMBER=GN 912.2-M5-20-NI},{NORMNR=GN 912.2},{D1=M5},{NDM=5},{L1=20},{A1=2.5-6},{A2=6-10.5},{A3=10.5-14},{D2=8.5},{D3=3.9},{D4=5.5},{K=5},{L2=6},{L3=2.5},{SW=4.0},{WEIGHT=0.0040},{CTN=73181562},{ROHS=YES},{INFOGANTER=Produktdetails},{LX=4.000},{DX=3.700},{D2X=0.500},{X=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
D2
[mm]
D3
-0,3
[mm]
D4
[mm]
K
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Zylinderschraub...
GN912.2-M3-12-NI
M3
12
1.5-3
3-6.5
6.5-8
5.5
2.2
3.5
3
4
1.5
2.5
0.0010
73181562
YES
Edelstahl-Zylinderschraub...
GN912.2-M3-16-NI
M3
16
3-7
7-8
8-12
5.5
2.2
3.5
3
4
1.5
2.5
0.0012
73181562
YES
Edelstahl-Zylinderschraub...
GN912.2-M4-16-NI
M4
16
2-5
5-8
8-11
7.0
3.0
4.5
4
5
2.0
3.0
0.0023
73181562
YES
Edelstahl-Zylinderschraub...
GN912.2-M4-20-NI
M4
20
5-9
9-11
11-15
7.0
3.0
4.5
4
5
2.0
3.0
0.0027
73181562
YES
Edelstahl-Zylinderschraub...
GN912.2-M5-20-NI
M5
20
2.5-6
6-10.5
10.5-14
8.5
3.9
5.5
5
6
2.5
4.0
0.0040
73181562
YES
Edelstahl-Zylinderschraub...
GN912.2-M5-25-NI
M5
25
6-11
11-14
14-19
8.5
3.9
5.5
5
6
2.5
4.0
0.0048
73181562
YES
Edelstahl-Zylinderschraub...
GN912.2-M6-25-NI
M6
25
3-7
7-13
13-17
10.0
4.5
6.5
6
8
3.0
5.0
0.0076
73181562
YES
Edelstahl-Zylinderschraub...
GN912.2-M6-30-NI
M6
30
7-12
12-17
17-22
10.0
4.5
6.5
6
8
3.0
5.0
0.0083
73181562
YES
Edelstahl-Zylinderschraub...
GN912.2-M8-30-NI
M8
30
4-8
8-16
16-20
13.0
6.3
8.5
8
10
4.0
6.0
0.0170
73181562
YES
Edelstahl-Zylinderschraub...
GN912.2-M8-35-NI
M8
35
8-13
13-20
20-25
13.0
6.3
8.5
8
10
4.0
6.0
0.0190
73181562
YES
Edelstahl-Zylinderschraub...
GN912.2-M8-40-NI
M8
40
13-18
18-25
25-30
13.0
6.3
8.5
8
10
4.0
6.0
0.0210
73181562
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表