目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 911.3 - Adjustable Stainless Steel Hand Levers with Threaded Bushing, for Connector Clamps / Linear Actuator Connectors
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN911.3
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn911_3/gn911_3_m.prj},{NB=Verstellbarer Edelstahl-Klemmhebel GN911.3-78-M8-GS},{ARTNR=GN911.3-78-M8-GS},{PARTNUMBER=GN 911.3-78-M8-GS},{NORMNR=GN 911.3},{L1=78},{D3=M8},{NDM=8},{H2=54},{VERS=2.000},{WEIGHT=0.1420},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
D3
ⁿ/ₐ
H2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Verstellbarer Edelstahl-K...
GN911.3-63-M8-GS
63
M8
45
0.0880
84879090
YES
Verstellbarer Edelstahl-K...
GN911.3-78-M8-GS
78
M8
54
0.1420
84879090
YES
Verstellbarer Edelstahl-K...
GN911.3-78-M10-GS
78
M10
54
0.1450
84879090
YES
Verstellbarer Edelstahl-K...
GN911.3-92-M10-GS
92
M10
64
0.2260
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表