目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 903 - Stainless-Steel Clamping bolts, with swivelling plastic clamping pad
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 903
GN 903 NI
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/zubehoer/gn903/gn_903_ni/gn_903_ni_asmtab.prj},{NB=Edelstahl-Andrueckschraube GN903-25-M8-58-NI (0)},{ARTNR=GN903-25-M8-58-NI},{PARTNUMBER=GN 903-25-M8-58-NI},{NORMNR=GN 903},{WKL=0},{D1=25},{D2=M8},{D2NDM=8},{D2V=6.466},{D2M=6.647},{L1=58},{L2=10.5},{L3=5.5},{M=6.8},{SW=4},{AUSWAHL=20,35,45,58},{PPATH=gn_903_ni_asmtpl.prj},{WEIGHT=0.0290},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Length
[mm]
D2
Thread
[mm]
L1
Height
[mm]
L2
[mm]
L3
[mm]
M
Height
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Andrueckschraub...
GN903-15-M6-26-NI
15
M6
26
7.6
3.6
5.2
3
0.0060
73181595
YES
Edelstahl-Andrueckschraub...
GN903-15-M6-36-NI
15
M6
36
7.6
3.6
5.2
3
0.0120
73181595
YES
Edelstahl-Andrueckschraub...
GN903-15-M6-46-NI
15
M6
46
7.6
3.6
5.2
3
0.0110
73181595
YES
Edelstahl-Andrueckschraub...
GN903-15-M8-20-NI
15
M8
20
7.6
2.5
6.8
4
0.0180
73181595
YES
Edelstahl-Andrueckschraub...
GN903-15-M8-35-NI
15
M8
35
7.6
2.5
6.8
4
0.0210
73181595
YES
Edelstahl-Andrueckschraub...
GN903-15-M8-45-NI
15
M8
45
7.6
2.5
6.8
4
0.0240
73181595
YES
Edelstahl-Andrueckschraub...
GN903-15-M8-58-NI
15
M8
58
7.6
2.5
6.8
4
0.0280
73181595
YES
Edelstahl-Andrueckschraub...
GN903-18-M8-20-NI
18
M8
20
9.2
4.2
6.8
4
0.0185
73181595
YES
Edelstahl-Andrueckschraub...
GN903-18-M8-35-NI
18
M8
35
9.2
4.2
6.8
4
0.0215
73181595
YES
Edelstahl-Andrueckschraub...
GN903-18-M8-45-NI
18
M8
45
9.2
4.2
6.8
4
0.0245
73181595
YES
Edelstahl-Andrueckschraub...
GN903-18-M8-58-NI
18
M8
58
9.2
4.2
6.8
4
0.0285
73181595
YES
Edelstahl-Andrueckschraub...
GN903-18-M10-34-NI
18
M10
34
9.2
3.4
8.4
5
0.0340
73181595
YES
Edelstahl-Andrueckschraub...
GN903-18-M10-44-NI
18
M10
44
9.2
3.4
8.4
5
0.0400
73181595
YES
Edelstahl-Andrueckschraub...
GN903-18-M10-57-NI
18
M10
57
9.2
3.4
8.4
5
0.0470
73181595
YES
Edelstahl-Andrueckschraub...
GN903-18-M10-74-NI
18
M10
74
9.2
3.4
8.4
5
0.0550
73181595
YES
Edelstahl-Andrueckschraub...
GN903-21-M8-20-NI
21
M8
20
10.0
5.0
6.8
4
0.0127
73181595
YES
Edelstahl-Andrueckschraub...
GN903-21-M8-35-NI
21
M8
35
10.0
5.0
6.8
4
0.0220
73181595
YES
Edelstahl-Andrueckschraub...
GN903-21-M8-45-NI
21
M8
45
10.0
5.0
6.8
4
0.0210
73181595
YES
Edelstahl-Andrueckschraub...
GN903-21-M8-58-NI
21
M8
58
10.0
5.0
6.8
4
0.0250
73181595
YES
Edelstahl-Andrueckschraub...
GN903-21-M10-34-NI
21
M10
34
10.0
4.3
8.4
5
0.0346
73181595
YES
Edelstahl-Andrueckschraub...
GN903-21-M10-44-NI
21
M10
44
10.0
4.3
8.4
5
0.0406
73181595
YES
Edelstahl-Andrueckschraub...
GN903-21-M10-57-NI
21
M10
57
10.0
4.3
8.4
5
0.0476
73181595
YES
Edelstahl-Andrueckschraub...
GN903-21-M10-74-NI
21
M10
74
10.0
4.3
8.4
5
0.0556
73181595
YES
Edelstahl-Andrueckschraub...
GN903-21-M12-34-NI
21
M12
34
10.0
3.4
10.8
6
0.0470
73181595
YES
Edelstahl-Andrueckschraub...
GN903-21-M12-57-NI
21
M12
57
10.0
3.4
10.8
6
0.0680
73181595
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表