目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 844 - Plunger clamps for push-pull clamping, type ASS
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 844
GN 844 ASS
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/schnellspanner/gn844/gn_844_ass/gn_844_ass_asmtab.prj},{NB=Schubstangen-Spanner GN844-70-ASS (closed)},{ARTNR=GN844-70-ASS},{PARTNUMBER=GN 844-70-ASS},{MODELLO=70/ASS},{VER=2},{AX=85},{BX=19,5},{CX=12},{DX=22},{EX=36},{FX=13},{GX=26},{HX=26},{IX=4,3},{LX=8,5},{MX=M6},{NX=12},{OX=4,2},{PX=6},{QX=7,3},{RX=98},{X=20},{FHX=90},{GR=170},{PPATH=gn_844_ass_asmtpl.prj},{NORMNR=GN 844},{GROESSE=70},{POS=0},{FH=900},{A=12},{B=19.5},{D1=8.5},{D2=M6},{D3=4.3},{H1=49},{H2=36},{L1=86},{L2=77},{L3=22},{M1=26},{M2=26},{M3=13},{M4=-},{S=6},{T=12},{W=20},{WEIGHT=0.1500},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{L1X=86.000},{H2X=36.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
[mm]
B
[mm]
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H1
~
[mm]
H2
[mm]
L1
~
[mm]
L2
~
[mm]
L3
~
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
S
[mm]
T
[mm]
W
Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schubstangen-Spanner GN84...
GN844-70-ASS
70
900
12
19.5
8.5
M6
4.3
49
36
86
77
22
26
26
13
-
6
12
20
0.1500
82057000
YES
Schubstangen-Spanner GN84...
GN844-160-ASS
160
1300
15
25
11
M6
5,5
79
46
117
107
32
36.5
33.5
11.5
-
7
12
30
0.3500
82057000
YES
Schubstangen-Spanner GN84...
GN844-550-ASS
550
4500
20
32
14
M8
7
113
55
165
153
42
35
41
15
41
7
16
42
0.7000
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表