目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 820.1 - Toggle clamps, Type NC, U-bar version, with two flanged washers and GN 708.1 spindle assembly
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 820.1
GN 820.1 NC
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/schnellspanner/gn820_1_s/gn820_1_nc/gn820_1_nc_asmtab.prj},{NB=Schnellspanner GN820.1-130-NC (closed)},{ARTNR=GN820.1-130-NC},{PARTNUMBER=GN 820.1-130-NC},{NORMNR=GN 820.1},{GROESSE=130},{FORM=NC},{POS=0},{FH=1000},{MODELLO=130/NC},{VERS=3},{CODE1=130/MC},{ESECUZIONE=-},{AX=170},{BX=64},{CX=36},{DX=56},{FX=36},{GX=10},{HX=26},{IX=-},{LX=6,5},{MX=14},{NX=7},{OX=32},{PX=6},{QX=5,5},{FH1X=100},{FH2X=200},{GRX=200},{DXX=56.000},{A=32},{B1=36},{B2=10},{B3=5},{B4=6.5},{D1=M6},{D2=5.5},{H1=64.0},{H2=44.0},{H3=16},{H4=25.5},{H5=27.5},{L1=170},{L2=92},{L3=53.0},{L4=64.0},{L5=55},{M1=26.0},{M2=5.8},{M3=8.8},{R=62},{S=5},{W=17.5},{WEIGHT=0.2200},{CTN=82057000},{ROHS=YES},{PPATH=gn820_1_nc_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
FH
Holding force
[ns]
A
~
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
H1
~
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
max.
[mm]
L1
~
[mm]
L2
~
[mm]
L3
~
[mm]
L5
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
R
~
[mm]
W
Adjustable Range
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schnellspanner GN820.1-75...
GN820.1-75-NC
900
20
28
8
4
5.5
M5
4.5
45.5
27.5
11
19.0
12.5
118
68
40.0
45
13.5
3.5
5.0
43
15.0
0.0900
82057000
YES
Schnellspanner GN820.1-13...
GN820.1-130-NC
1000
32
36
10
5
6.5
M6
5.5
64.0
44.0
16
25.5
27.5
170
92
53.0
55
26.0
5.8
8.8
62
17.5
0.2200
82057000
YES
Schnellspanner GN820.1-23...
GN820.1-230-NC
1700
37
44
12
6
8.5
M8
6.5
75.0
50.0
18
30.0
26.0
196
109
63.5
68
26.0
6.5
9.0
73
20.0
0.3700
82057000
YES
Schnellspanner GN820.1-35...
GN820.1-355-NC
1800
58
60
14
7
10.4
M10
8.5
102.0
69.0
22
37.0
42.5
270
161
96.0
77
41.0
7.5
9.6
110
19.0
0.7700
82057000
YES
Schnellspanner GN820.1-45...
GN820.1-455-NC
3200
65
70
18
10
12.4
M12
8.5
119.0
80.5
26
43.0
48.0
309
186
116.0
110
41.5
11.0
12.5
128
33.0
1.3110
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表