目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 807 - Clamping bolts, Type B, with protective cap
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 807
GN 807 B
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/zubehoer/gn807/gn807_b/gn807_b_asmtab.prj},{NB=Andrückschraube GN807-M8-56-B},{ARTNR=GN807-M8-56-B},{PARTNUMBER=GN 807-M8-56-B},{NORMNR=GN 807},{D1=8},{D1A=8.000},{D1B=6.647},{L1=56},{AUSWAHL=36,56,96},{D2=19},{H1=5.5},{H2=13.0},{L2=5.5},{M=6.8},{SW=13},{CTR=1.000},{WEIGHT=0.0350},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn807_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread/screw thread
[mm]
L1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
M
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Andrückschraube GN807-M4-...
GN807-M4-23-B
4
23
11
3.0
6.5
2.5
3.2
7
0.0040
73181595
YES
Andrückschraube GN807-M5-...
GN807-M5-38-B
5
38
12
3.5
8.0
2.5
4.7
8
0.0100
73181595
YES
Andrückschraube GN807-M6-...
GN807-M6-29-B
6
29
15
4.0
10.0
4.0
5.2
10
0.0140
73181595
YES
Andrückschraube GN807-M6-...
GN807-M6-49-B
6
49
15
4.0
10.0
4.0
5.2
10
0.0180
73181595
YES
Andrückschraube GN807-M8-...
GN807-M8-36-B
8
36
19
5.5
13.0
5.5
6.8
13
0.0280
73181595
YES
Andrückschraube GN807-M8-...
GN807-M8-56-B
8
56
19
5.5
13.0
5.5
6.8
13
0.0350
73181595
YES
Andrückschraube GN807-M8-...
GN807-M8-96-B
8
96
19
5.5
13.0
5.5
6.8
13
0.0470
73181595
YES
Andrückschraube GN807-M10...
GN807-M10-43-B
10
43
24
6.5
16.0
7.0
8.4
16
0.0540
73181595
YES
Andrückschraube GN807-M10...
GN807-M10-77-B
10
77
24
6.5
16.0
7.0
8.4
16
0.0740
73181595
YES
Andrückschraube GN807-M10...
GN807-M10-127-B
10
127
24
6.5
16.0
7.0
8.4
16
0.0990
73181595
YES
Andrückschraube GN807-M12...
GN807-M12-53-B
12
53
26
7.5
19.0
8.5
10.8
18
0.0850
73181595
YES
Andrückschraube GN807-M12...
GN807-M12-88-B
12
88
26
7.5
19.0
8.5
10.8
18
0.1110
73181595
YES
Andrückschraube GN807-M12...
GN807-M12-128-B
12
128
26
7.5
19.0
8.5
10.8
18
0.1390
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表