目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 740.2 - Threaded plugs Plastic, red / with DIN-drain symbol
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
GN740.2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/gn740_2/gn740_2.prj},{NB=Verschlussschraube GN740.2-G1/2},{ARTNR=GN740.2-G1/2},{PARTNUMBER=GN 740.2-G1/2},{NORMNR=GN 740.2},{D1=G1/2},{VERS=0},{D2=20.5},{L1=11},{L3=20},{S2=27},{E2=32.0},{D1G=20.955},{D1K=18.631},{AA=5.77500},{BB=5.25000},{CC=2.76570},{DD=60.00000},{EE=2.10000},{FF=0.52500},{GG=5.25000},{HH=3.15000},{II=60.00000},{LL=4.72500},{WEIGHT=0,011},{CTN=39235090},{ROHS=YES},{INFOGANTER=Produktdetails},{D=32.000},{H=4.000},{X=13.500},{Y=11.300},{R=1.250},{X1=6.000},{Y1=14.500},{YX=1.000},{XY=4.619},{H1X=7.000},{H2X=3.000},{H3X=4.134},{D1X=1.000},{YY=4.000},{XX=12.000},{H4X=9.000},{H5X=2.000},{H6X=3.464},{H7X=6.928},{DX=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
[mm]
L3
[mm]
S2
[mm]
E2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Verschlussschraube GN740....
GN740.2-G1/4
G1/4
15.0
9
17
19
22.0
0,022
39235090
YES
Verschlussschraube GN740....
GN740.2-G3/8
G3/8
17.0
9
18
22
25.5
0,017
39235090
YES
Verschlussschraube GN740....
GN740.2-G1/2
G1/2
20.5
11
20
27
32.0
0,011
39235090
YES
Verschlussschraube GN740....
GN740.2-G3/4
G3/4
25.0
12
22
32
37.0
0,017
39235090
YES
Verschlussschraube GN740....
GN740.2-G1
G1
31.0
13
23
38
44.0
0,022
39235090
YES
Verschlussschraube GN740....
GN740.2-G11/4
G11/4
38.0
14
26
46
53.5
0,032
39235090
YES
Verschlussschraube GN740....
GN740.2-G11/2
G11/2
46.0
15
28
55
63.5
0,05
39235090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表