目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 721.1 - Cam action indexing plungers, Type LAK, Left-hand lock, with lock nut
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN721.1
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastriegel/gn721_1/gn721_1_lak_asmtab.prj},{NB=Rastriegel GN721.1-6-M12x1,5-LAK (unactivated-2)},{ARTNR=GN721.1-6-M12x1,5-LAK},{PARTNUMBER=GN 721.1-6-M12x1,5-LAK},{NORMNR=GN 721.1},{D1=6},{D2=M12x1,5},{POS=0},{ABSTAND=2},{ABSTANDX=[2:18]},{D3=12},{L1=47.0},{L2=8},{L3=26},{L4=26},{FEDERDRUCK1=9},{FEDERDRUCK2=21},{VER=2.000},{WEIGHT=0.0383},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn721_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Plunger -0.02/-0.04 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
ABSTANDX
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
L3
+1.5
[mm]
L4
[mm]
FEDERDRUCK1
initial
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rastriegel GN721.1-5-M10x...
GN721.1-5-M10x1-LAK
5
M10x1
[2:12]
10
37.5
6
19
21
7
20
0.0235
73182900
YES
Rastriegel GN721.1-6-M12x...
GN721.1-6-M12x1,5-LAK
6
M12x1,5
[2:18]
12
47.0
8
26
26
9
21
0.0383
73182900
YES
Rastriegel GN721.1-8-M16x...
GN721.1-8-M16x1,5-LAK
8
M16x1,5
[2:20]
16
56.0
10
30
32
12
32
0.0825
73182900
YES
Rastriegel GN721.1-10-M20...
GN721.1-10-M20x1,5-LAK
10
M20x1,5
[2:25]
20
69.0
12
37
37
21
58
0.1623
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表