您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 709.1 - Clamping pads, Type RR, Serrated contact face, with automatic return
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning elements, Clamping pads
GN709.1
GN709.1 RR
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/positionier_pendelelemente/gn709_1/gn709_1_rr/gn_709_1_rr.prj},{NB=Pendelelement GN709.1-20-M10-RR (0)},{ARTNR=GN709.1-20-M10-RR},{PARTNUMBER=GN 709.1-20-M10-RR},{NORMNR=GN 709.1},{D1=20},{D2=M10},{D2NDM=10.000},{D2KDM=8.160},{D3=10.5},{D4=16},{L1=18},{L2=18},{L3=10},{SW=17},{SB=25},{ROT=0},{D3X=17.400},{D3XX=17.150},{D4X=7.800},{LX=12.070},{LXX=6.035},{LX1=3.320},{LX2=6.500},{B=7.500},{B1=6.500},{N=6.000},{WEIGHT=0.0387},{CTN=84662020},{ROHS=YES},{INFOGANTER=Produktdetails},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
Ball Ø
[mm]
L2
± 0.1
[mm]
L3
[mm]
SW
[mm]
SB
Static load max.
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Pendelelement GN709.1-13-...
GN709.1-13-M6-RR
13
M6
7.2
10
13
8
11
10
0.0118
84662020
YES
Pendelelement GN709.1-13-...
GN709.1-13-M8-RR
13
M8
7.2
10
13
8
11
10
0.0128
84662020
YES
Pendelelement GN709.1-20-...
GN709.1-20-M8-RR
20
M8
10.5
16
18
10
17
25
0.0371
84662020
YES
Pendelelement GN709.1-20-...
GN709.1-20-M10-RR
20
M10
10.5
16
18
10
17
25
0.0387
84662020
YES
Pendelelement GN709.1-20-...
GN709.1-20-M12-RR
20
M12
10.5
16
18
12
17
25
0.0419
84662020
YES
Pendelelement GN709.1-30-...
GN709.1-30-M16-RR
30
M16
20.0
25
27
16
27
90
0.1485
84662020
YES
Pendelelement GN709.1-50-...
GN709.1-50-M20-RR
50
M20
34.5
40
35
20
41
165
0.4816
84662020
YES
Pendelelement GN709.1-50-...
GN709.1-50-M24-RR
50
M24
34.5
40
35
24
41
165
0.5112
84662020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN709.1 - Clamping pads, Type BR, Smooth contact face, with automatic retur...
Berger Tools
02.05.2023
GN 709.1 - Clamping pads, Type RR, Serrated contact face, with automatic re...
Elesa+Ganter
21.06.2024
02003 - Self-aligning with O-ring and exchangeable inserts
norelem
30.05.2024
JBOR, JBOM, JBOK, JBON - Bushings for Locating Pins -Flanged- Compact Flang...
Misumi
29.05.2023
K0285 - Self-aligning with O-ring and exchangeable inserts
KIPP USA
05.06.2024
02002 - Self-aligning pads with O-ring
norelem
30.05.2024
02001 - Self-aligning pads with swivel angle 14° and 20°
norelem
30.05.2024
DIN6320 - Feet
Berger Tools
29.05.2023
02040 - Positioning feet
norelem
30.05.2024
02004 - Self-aligning pads self-righting
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表