目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 707.2 - Stainless Steel-Split set collars
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Set collars
GN707.2
GN707.2 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/stellringe/gn707_2/gn707_2_ni/gn707_2_ni.prj},{NB=Geteilter Edelstahl-Stellring GN707.2-42-B18-NI},{ARTNR=GN707.2-42-B18-NI},{PARTNUMBER=GN 707.2-42-B18-NI},{NORMNR=GN 707.2},{D1=42},{D2=B18},{D2X='B18','B20'},{B=15},{D3=M5},{NDM=5.000},{KDMV=4.019},{KDMM=4.134},{S=3.0},{T=6.000},{X=0.6},{L=12.000},{BB=9.600},{LS=0.000},{LG=2.400},{DK=8.500},{K=5.000},{R=0.200},{SS=4.000},{TT=2.500},{V=0.500},{P1=14.500},{P2=9.000},{P3=5.300},{P4=5.000},{P5=10.762},{WEIGHT=0.1055},{CTN=73269096},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
ⁿ/ₐ
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
S
[mm]
X
~ max.protrusion of cap screw
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Geteilter Edelstahl-Stell...
GN707.2-20-B6-NI
20
B6
9
M3
2.1
1.2
0.0157
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-22-B8-NI
22
B8
9
M3
2.1
1.0
0.0183
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-26-B10-NI
26
B10
11
M4
2.1
1.6
0.0310
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-30-B12-NI
30
B12
11
M4
2.1
0.7
0.0380
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-32-B14-NI
32
B14
11
M4
2.1
0.7
0.0420
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-36-B15-NI
36
B15
13
M5
2.1
1.4
0.0694
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-36-B16-NI
36
B16
13
M5
2.1
1.4
0.0630
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-42-B18-NI
42
B18
15
M5
3.0
0.6
0.1055
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-42-B20-NI
42
B20
15
M5
3.0
0.6
0.0930
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-48-B22-NI
48
B22
15
M5
3.0
0.0
0.1379
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-48-B25-NI
48
B25
15
M5
3.0
0.0
0.1100
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-55-B28-NI
55
B28
15
M6
3.0
0.5
0.1651
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-55-B30-NI
55
B30
15
M6
3.0
0.5
0.1450
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-60-B32-NI
60
B32
15
M6
4.0
0.4
0.1885
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-60-B35-NI
60
B35
15
M6
4.0
0.4
0.1500
73269096
YES
Geteilter Edelstahl-Stell...
GN707.2-65-B40-NI
65
B40
15
M6
4.0
0.5
0.1800
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表