目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 706.4 - Semi-split set collars with adjustable hand lever, Stainless Steel
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Set collars
GN706.4
GN706.4 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/stellringe/gn706_4/gn706_4_ni/gn_706_4_ni_asmtab.prj},{NB=Edelstahl-Geschlitzter Stellring mit verstellbarem Klemmhebel GN706.4-48-B22-NI},{ARTNR=GN706.4-48-B22-NI},{PARTNUMBER=GN 706.4-48-B22-NI},{NORMNR=GN 706.4},{D1=48},{D2=B22},{D2X='B22','B25'},{B=15},{D3=M5},{D4=13},{L1=43.0},{L2=45},{NDM=5.000},{KDMV=4.019},{KDMM=4.134},{S=3.0},{X=0.0},{L=16.000},{BB=13.600},{LS=0.000},{LG=2.400},{DK=8.500},{K=5.000},{R=0.200},{SS=4.000},{TT=2.500},{V=0.500},{P1=17.000},{P2=9.000},{P3=5.300},{P4=6.500},{P5=12.432},{X1=9.500},{PPATH=gn_706_4_ni_asmtpl.prj},{WEIGHT=0.1418},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H10 (Bore B)
ⁿ/ₐ
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
L1
~
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Geschlitzter St...
GN706.4-32-B14-NI
32
B14
11
M4
13
37.0
30
2.1
0.0900
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-36-B15-NI
36
B15
13
M5
13
38.5
30
2.1
0.0730
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-36-B16-NI
36
B16
13
M5
13
38.5
30
2.1
0.0860
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-42-B18-NI
42
B18
15
M5
13
41.0
30
3.0
0.1200
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-42-B20-NI
42
B20
15
M5
13
41.0
30
3.0
0.1050
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-48-B22-NI
48
B22
15
M5
13
43.0
45
3.0
0.1418
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-48-B25-NI
48
B25
15
M5
13
43.0
45
3.0
0.1500
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-55-B28-NI
55
B28
15
M6
13
45.0
45
3.0
0.1740
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-55-B30-NI
55
B30
15
M6
13
45.0
45
3.0
0.1600
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-60-B32-NI
60
B32
15
M6
13
46.5
45
4.0
0.2000
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-60-B35-NI
60
B35
15
M6
13
46.5
45
4.0
0.1800
73182900
YES
Edelstahl-Geschlitzter St...
GN706.4-65-B40-NI
65
B40
15
M6
13
47.5
45
4.0
0.1830
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表