您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 704 - Quick release set collars
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Set collars
GN704
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/stellringe/gn704/gn_704_asmtab.prj},{NB=Schnellspann-Klemmring GN704-75-B32 (closed)},{ARTNR=GN704-75-B32},{PARTNUMBER=GN 704-75-B32},{NORMNR=GN 704},{POS=1},{D1=75},{D2=B32},{D2X='B32','B32','B35','B35','B38','B38'},{B=15},{S=1.5},{POSX=geschlossen,offen},{PPATH=gn_704_asmtpl.prj},{AM=1.5},{AB=467/534},{WEIGHT=0.1258},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
recommended shaft tolerance h8
ⁿ/ₐ
B
[mm]
S
[mm]
AM
Tightening torque of the screw
[Nm]
AB
Axial load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schnellspann-Klemmring GN...
GN704-38-B6
38
B6
10
1.5
0.5
133/267
0.0274
73182900
YES
Schnellspann-Klemmring GN...
GN704-38-B8
38
B8
10
1.5
0.5
133/267
0.0252
73182900
YES
Schnellspann-Klemmring GN...
GN704-38-B10
38
B10
10
1.5
0.5
133/267
0.0250
73182900
YES
Schnellspann-Klemmring GN...
GN704-38-B12
38
B12
10
1.5
0.5
133/267
0.0248
73182900
YES
Schnellspann-Klemmring GN...
GN704-38-B14
38
B14
10
1.5
0.5
133/267
0.0240
73182900
YES
Schnellspann-Klemmring GN...
GN704-38-B15
38
B15
10
1.5
0.5
133/267
0.0220
73182900
YES
Schnellspann-Klemmring GN...
GN704-38-B16
38
B16
10
1.5
0.5
133/267
0.0227
73182900
YES
Schnellspann-Klemmring GN...
GN704-50-B20
50
B20
13
1.5
0.7
311/445
0.0543
73182900
YES
Schnellspann-Klemmring GN...
GN704-50-B25
50
B25
13
1.5
0.7
311/445
0.0485
73182900
YES
Schnellspann-Klemmring GN...
GN704-50-B28
50
B28
13
1.5
0.7
311/445
0.0434
73182900
YES
Schnellspann-Klemmring GN...
GN704-50-B30
50
B30
13
1.5
0.7
311/445
0.0410
73182900
YES
Schnellspann-Klemmring GN...
GN704-75-B32
75
B32
15
1.5
1.5
467/534
0.1258
73182900
YES
Schnellspann-Klemmring GN...
GN704-75-B35
75
B35
15
1.5
1.5
467/534
0.1190
73182900
YES
Schnellspann-Klemmring GN...
GN704-75-B38
75
B38
15
1.5
1.5
467/534
0.1131
73182900
YES
Schnellspann-Klemmring GN...
GN704-100-B40
100
B40
19
4.5
1.5
467/534
0.3090
73182900
YES
Schnellspann-Klemmring GN...
GN704-100-B42
100
B42
19
4.5
4.5
556/867
0.3030
73182900
YES
Schnellspann-Klemmring GN...
GN704-100-B45
100
B45
19
4.5
4.5
556/867
0.2920
73182900
YES
Schnellspann-Klemmring GN...
GN704-100-B48
100
B48
19
4.5
4.5
556/867
0.2810
73182900
YES
Schnellspann-Klemmring GN...
GN704-100-B50
100
B50
19
4.5
4.5
556/867
0.2730
73182900
YES
Schnellspann-Klemmring GN...
GN704-120-B54
120
B54
19
4.5
4.5
890/1379
0.4360
73182900
YES
Schnellspann-Klemmring GN...
GN704-120-B55
120
B55
19
4.5
4.5
890/1379
0.4310
73182900
YES
Schnellspann-Klemmring GN...
GN704-120-B60
120
B60
19
4.5
4.5
890/1379
0.4080
73182900
YES
Schnellspann-Klemmring GN...
GN704-120-B65
120
B65
19
4.5
4.5
890/1379
0.3830
73182900
YES
Schnellspann-Klemmring GN...
GN704-120-B70
120
B70
19
4.5
4.5
890/1379
0.3550
73182900
YES
Schnellspann-Klemmring GN...
GN704-120-B75
120
B75
19
4.5
4.5
890/1379
0.3260
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表