目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 650 - Oil level indicator, Type B, with thermometer
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level indicators
GN650
GN650 B
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/oelstandanzeiger/gn650/gn650_b/gn650_b_asmtab.prj},{NB=Oelstandsanzeiger GN650-76-B (1)},{ARTNR=GN650-76-B},{PARTNUMBER=GN 650-76-B},{NORMNR=GN 650},{L1=76},{B=27},{D=M10},{L2=21},{L3=40},{L4=106},{L5=18},{L6=15},{L7=16},{S=12},{T1=20/100},{T2=68/210},{D1=19.65},{RSCH=16.000},{RLOCH=16.500},{T=14.360},{N=2.000},{SW=17.000},{M=6.000},{POS=1},{POSX=1 bis 12},{DG=10.000},{DK=8.160},{WEIGHT=0.0850},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn650_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
B
[mm]
D
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
S
max. wall thickness
[mm]
T1
[°C]
T2
[°F]
DG
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oelstandsanzeiger GN650-7...
GN650-76-B
76
27
M10
21
40
106
18
15
16
12
20/100
68/210
10.000
0.0850
90261029
YES
Oelstandsanzeiger GN650-1...
GN650-127-B
127
31
M12
23
80
161
23
17
17
12
0/100
32/210
12.000
0.1380
90261029
YES
Oelstandsanzeiger GN650-2...
GN650-254-B
254
35
M12
21
203
290
26
18
18
12
0/100
32/210
12.000
0.1850
90261029
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表