目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 615 - Spring plungers with ball, with slot, Type K, Steel, standard spring load
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN615
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn615/gn615_k.prj},{NB=Federnde Druckstuecke GN615-M8-K (deactivated)},{ARTNR=GN615-M8-K},{PARTNUMBER=GN 615-M8-K},{NORMNR=GN 615},{POS=0},{POSX=ausgerastet,eingerastet},{FORM=K},{FORMX='K','KS'},{D1=M8},{D2=4.5},{L=16},{W=1.5},{FEDERDRUCK1=18/31},{FEDERDRUCK2=36/62},{D1G=8.000},{D1K=6.466},{ZZ1=1.00},{ZZ2=2.00},{WEIGHT=0.0030},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
W
Spring compression
[mm]
FEDERDRUCK1
(standard) initial / end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Federndes Druckstueck GN6...
GN615-M3-K
K
M3
1.5
7
0.4
3/4.5
0.0003
84879090
YES
Federndes Druckstueck GN6...
GN615-M4-K
K
M4
2.5
9
0.8
6/14.5
0.0004
84879090
YES
Federndes Druckstueck GN6...
GN615-M5-K
K
M5
3.0
12
0.9
8/14
0.0010
84879090
YES
Federndes Druckstueck GN6...
GN615-M6-K
K
M6
3.5
14
1.0
11/18
0.0018
84879090
YES
Federndes Druckstueck GN6...
GN615-M8-K
K
M8
4.5
16
1.5
18/31
0.0030
84879090
YES
Federndes Druckstueck GN6...
GN615-M10-K
K
M10
6.0
19
2.0
24/45
0.0066
84879090
YES
Federndes Druckstueck GN6...
GN615-M12-K
K
M12
8.0
22
2.5
26/49
0.0100
84879090
YES
Federndes Druckstueck GN6...
GN615-M16-K
K
M16
10.0
24
3.5
41/86
0.0200
84879090
YES
Federndes Druckstueck GN6...
GN615-M20-K
K
M20
12.0
30
4.5
56/111
0.0430
84879090
YES
Federndes Druckstueck GN6...
GN615-M24-K
K
M24
15.0
34
5.5
81/151
0.0700
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表