您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 591 - Knurled screws
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled screws, Knurled nuts
GN 591
GN 591
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/gn591/gn591/gn591.prj},{NB=Raendelschraube GN591-20-M6-40},{ARTNR=GN591-20-M6-40},{PARTNUMBER=GN 591-20-M6-40},{NORMNR=GN 591},{D1=20},{D2=M6},{D2X=6},{L=40},{D3=12.0},{H=16.0},{K=10.0},{ABS1=5.700},{ABS2=8.000},{ZZ=4.000},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0120},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
[mm]
L
Length
[mm]
D3
[mm]
H
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Raendelschraube GN591-12-...
GN591-12-M4-10
12
M4
10
9.5
11.5
7.5
0.0030
39263000
YES
Raendelschraube GN591-12-...
GN591-12-M4-16
12
M4
16
9.5
11.5
7.5
0.0039
39263000
YES
Raendelschraube GN591-12-...
GN591-12-M5-10
12
M5
10
9.5
11.5
7.5
0.0053
39263000
YES
Raendelschraube GN591-12-...
GN591-12-M5-16
12
M5
16
9.5
11.5
7.5
0.0045
39263000
YES
Raendelschraube GN591-16-...
GN591-16-M4-10
16
M4
10
11.0
13.0
8.0
0.0025
39263000
YES
Raendelschraube GN591-16-...
GN591-16-M4-16
16
M4
16
11.0
13.0
8.0
0.0039
39263000
YES
Raendelschraube GN591-16-...
GN591-16-M4-20
16
M4
20
11.0
13.0
8.0
0.0039
39263000
YES
Raendelschraube GN591-16-...
GN591-16-M4-30
16
M4
30
11.0
13.0
8.0
0.0057
39263000
YES
Raendelschraube GN591-16-...
GN591-16-M5-10
16
M5
10
11.0
13.0
8.0
0.0040
39263000
YES
Raendelschraube GN591-16-...
GN591-16-M5-16
16
M5
16
11.0
13.0
8.0
0.0050
39263000
YES
Raendelschraube GN591-20-...
GN591-20-M5-10
20
M5
10
12.0
16.0
10.0
0.0060
39263000
YES
Raendelschraube GN591-20-...
GN591-20-M5-16
20
M5
16
12.0
16.0
10.0
0.0060
39263000
YES
Raendelschraube GN591-20-...
GN591-20-M5-20
20
M5
20
12.0
16.0
10.0
0.0071
39263000
YES
Raendelschraube GN591-20-...
GN591-20-M5-25
20
M5
25
12.0
16.0
10.0
0.0070
39263000
YES
Raendelschraube GN591-20-...
GN591-20-M6-10
20
M6
10
12.0
16.0
10.0
0.0060
39263000
YES
Raendelschraube GN591-20-...
GN591-20-M6-16
20
M6
16
12.0
16.0
10.0
0.0080
39263000
YES
Raendelschraube GN591-20-...
GN591-20-M6-25
20
M6
25
12.0
16.0
10.0
0.0090
39263000
YES
Raendelschraube GN591-20-...
GN591-20-M6-40
20
M6
40
12.0
16.0
10.0
0.0120
39263000
YES
Raendelschraube GN591-25-...
GN591-25-M6-10
25
M6
10
16.0
19.0
11.0
0.0108
39263000
YES
Raendelschraube GN591-25-...
GN591-25-M6-16
25
M6
16
16.0
19.0
11.0
0.0112
39263000
YES
Raendelschraube GN591-25-...
GN591-25-M6-20
25
M6
20
16.0
19.0
11.0
0.0120
39263000
YES
Raendelschraube GN591-25-...
GN591-25-M6-25
25
M6
25
16.0
19.0
11.0
0.0110
39263000
YES
Raendelschraube GN591-25-...
GN591-25-M6-30
25
M6
30
16.0
19.0
11.0
0.0108
39263000
YES
Raendelschraube GN591-25-...
GN591-25-M6-50
25
M6
50
16.0
19.0
11.0
0.0200
39263000
YES
Raendelschraube GN591-25-...
GN591-25-M8-16
25
M8
16
16.0
19.0
11.0
0.0150
39263000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表