目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 552 - Breather Caps, Type A, without dipstick, Coding 2, with splash guards, with PU filter
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather filters, Breather valves
GN552
GN552 Form A
GN552 A2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn552/gn552_a/gn552_a_2/gn552_a_2.prj},{NB=Entlueftungsschraube GN552-31-M22x1,5-A-2},{ARTNR=GN552-31-M22x1,5-A-2},{PARTNUMBER=GN 552-31-M22x1,5-A-2},{NORMNR=GN 552},{VER=1},{D1=31},{D2=M22x1,5},{D3=12},{D4=30},{L1=9.5},{L2=29.5},{D2G=22.000},{D2K=20.160},{W1=22.50},{H21=6.20},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.0130},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Entlueftungsschraube GN55...
GN552-31-G1/4-A-2
31
G1/4
8
30
9.5
29.5
0.0104
90268080
YES
Entlueftungsschraube GN55...
GN552-31-G3/8-A-2
31
G3/8
10
30
9.5
29.5
0.0110
90268080
YES
Entlueftungsschraube GN55...
GN552-31-M16x1,5-A-2
31
M16x1,5
12
30
9.5
29.5
0.0100
90268080
YES
Entlueftungsschraube GN55...
GN552-31-M18x1,5-A-2
31
M18x1,5
10
30
9.5
29.5
0.0100
90268080
YES
Entlueftungsschraube GN55...
GN552-31-G1/2-A-2
31
G1/2
10
30
9.5
29.5
0.0100
90268080
YES
Entlueftungsschraube GN55...
GN552-31-M20x1,5-A-2
31
M20x1,5
12
30
9.5
29.5
0.0110
90268080
YES
Entlueftungsschraube GN55...
GN552-31-M22x1,5-A-2
31
M22x1,5
12
30
9.5
29.5
0.0130
90268080
YES
Entlueftungsschraube GN55...
GN552-42-G3/8-A-2
42
G3/8
10
41
11.5
36.5
0.0250
90268080
YES
Entlueftungsschraube GN55...
GN552-42-G1/2-A-2
42
G1/2
12
41
11.5
36.5
0.0250
90268080
YES
Entlueftungsschraube GN55...
GN552-42-G3/4-A-2
42
G3/4
18
41
11.5
36.5
0.0240
90268080
YES
Entlueftungsschraube GN55...
GN552-42-G1-A-2
42
G1
18
41
11.5
36.5
0.0250
90268080
YES
Entlueftungsschraube GN55...
GN552-57-G3/4-A-2
57
G3/4
18
56
14.0
42.0
0.0480
90268080
YES
Entlueftungsschraube GN55...
GN552-57-G1-A-2
57
G1
23
56
14.0
42.0
0.0500
90268080
YES
Entlueftungsschraube GN55...
GN552-57-G11/4-A-2
57
G1 1/4
28
56
16.0
44.0
0.0460
90268080
YES
Entlueftungsschraube GN55...
GN552-57-G11/2-A-2
57
G1 1/2
28
56
16.0
44.0
0.0480
90268080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表