目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 506.1 - Stainless Steel-T-Nuts
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN506.1
GN506.1 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn506_1/gn506_1_ni/gn506_1_ni.prj},{NB=Edelstahl-Mutter fuer T-Nut GN506.1-14-M5-NI (1.7)},{ARTNR=GN506.1-14-M5-NI},{PARTNUMBER=GN 506.1-14-M5-NI},{NORMNR=GN 506.1},{B=14},{BTOL=-0.2},{D1=M5},{NDM=5.000},{KDM=4.134},{D2=5},{E=22.5},{H1=7.40},{H2=1.7},{H2IN=1.700},{M=6.8},{A=8},{H1X=3.740},{B1=5.450},{E1=5.500},{WEIGHT=0.0110},{CTN=73181639},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
B
[mm]
BTOL
Tolerance B
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
D2
[mm]
E
+0.5
[mm]
H1
[mm]
M
[mm]
A
For slot width a
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Mutter fuer T-N...
GN506.1-14-M4-NI
14
-0.2
M4
5
22.5
7.40
6.8
8
0.0110
73181639
YES
Edelstahl-Mutter fuer T-N...
GN506.1-14-M5-NI
14
-0.2
M5
5
22.5
7.40
6.8
8
0.0110
73181639
YES
Edelstahl-Mutter fuer T-N...
GN506.1-14-M6-NI
14
-0.2
M6
5
22.5
7.40
6.8
8
0.0100
73181639
YES
Edelstahl-Mutter fuer T-N...
GN506.1-14-M8-NI
14
-0.2
M8
5
22.5
7.40
6.8
8
0.0090
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表