目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 505 MB - T-Nuts for aluminium extrusions, Type MB
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN505
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn505/gn505_mb.prj},{NB=Hammerkopfmutter fuer T-Nut GN505-8-M6-MB},{ARTNR=GN505-8-M6-MB},{PARTNUMBER=GN 505-8-M6-MB},{NORMNR=GN 505},{A=8},{D=M6},{NDM=6.000},{KDM=4.917},{E1=8},{E2=16},{H1=5.0},{H2=1.6},{H2TOL=-0.4},{R=5.800},{E1X=3.600},{R1=4.000},{WEIGHT=0.0030},{CTN=73181692},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
A
-0.1/-0.5
[mm]
D
Thread/screw thread
ⁿ/ₐ
E1
-0.1/-0.5
[mm]
E2
±0.5
[mm]
H1
-0.4
[mm]
H2
[mm]
H2TOL
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hammerkopfmutter fuer T-N...
GN505-8-M4-MB
8
M4
8
16
5.0
1.6
-0.4
0.0037
73181692
YES
Hammerkopfmutter fuer T-N...
GN505-8-M5-MB
8
M5
8
16
5.0
1.6
-0.4
0.0030
73181692
YES
Hammerkopfmutter fuer T-N...
GN505-8-M6-MB
8
M6
8
16
5.0
1.6
-0.4
0.0030
73181692
YES
Hammerkopfmutter fuer T-N...
GN505-10-M4-MB
10
M4
10
19
5.8
3.5
-1.0
0.0080
73181692
YES
Hammerkopfmutter fuer T-N...
GN505-10-M5-MB
10
M5
10
19
5.8
3.5
-1.0
0.0071
73181692
YES
Hammerkopfmutter fuer T-N...
GN505-10-M6-MB
10
M6
10
19
5.8
3.5
-1.0
0.0070
73181692
YES
Hammerkopfmutter fuer T-N...
GN505-10-M8-MB
10
M8
10
19
5.8
3.5
-1.0
0.0050
73181692
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表