目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 323 - Disc handwheels without keyway, with revolving handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Disc handwheels
GN 323
GN 323 B
GN 323 B R
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/scheibenhandraeder/gn323/gn323_b/gn323_b_d/gn323_b_d_asmtab.prj},{NB=Scheibenhandrad GN323-140-B14-R},{ARTNR=GN323-140-B14-R},{PARTNUMBER=GN 323-140-B14-R},{NORMNR=GN 323},{D1=140},{D2=B14},{D2Y=14},{D3=36},{B=16.5},{L1=19},{L2=36},{DURCHM=24},{W1=24.000},{W2=27.000},{D5=104.000},{D6=123.000},{L3=11.000},{R1=2.000},{R2=1.600},{R3=3.000},{C=3.500},{D13=13.000},{D14=19.000},{L13=2.500},{L11=65.000},{D2X=14,16},{NDM=8.000},{KDM=6.647},{PPATH=gn323_b_d_asmtpl.prj},{WEIGHT=0.4380},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
H7 bore
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
[mm]
DURCHM
Ø Revolving handles GN 798
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Scheibenhandrad GN323-80-...
GN323-80-B10-R
80
B10
26
13.0
16
26
16
0.1550
84879090
YES
Scheibenhandrad GN323-80-...
GN323-80-B12-R
80
B12
26
13.0
16
26
16
0.1600
84879090
YES
Scheibenhandrad GN323-100...
GN323-100-B10-R
100
B10
28
14.0
17
30
18
0.2100
84879090
YES
Scheibenhandrad GN323-100...
GN323-100-B12-R
100
B12
28
14.0
17
30
18
0.2160
84879090
YES
Scheibenhandrad GN323-125...
GN323-125-B12-R
125
B12
31
15.0
18
33
22
0.3800
84879090
YES
Scheibenhandrad GN323-125...
GN323-125-B14-R
125
B14
31
15.0
18
33
22
0.3500
84879090
YES
Scheibenhandrad GN323-140...
GN323-140-B14-R
140
B14
36
16.5
19
36
24
0.4380
84879090
YES
Scheibenhandrad GN323-140...
GN323-140-B16-R
140
B16
36
16.5
19
36
24
0.5070
84879090
YES
Scheibenhandrad GN323-160...
GN323-160-B14-R
160
B14
36
18.0
20
39
24
0.6600
84879090
YES
Scheibenhandrad GN323-160...
GN323-160-B16-R
160
B16
36
18.0
20
39
24
0.6430
84879090
YES
Scheibenhandrad GN323-200...
GN323-200-B18-R
200
B18
45
20.5
24
45
25
1.0510
84879090
YES
Scheibenhandrad GN323-200...
GN323-200-B20-R
200
B20
45
20.5
24
45
25
1.0210
84879090
YES
Scheibenhandrad GN323-250...
GN323-250-B22-R
250
B22
48
23.0
28
51
25
1.6710
84879090
YES
Scheibenhandrad GN323-250...
GN323-250-B26-R
250
B26
48
23.0
28
51
25
1.5360
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表