카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 1582 - Stainless Steel Screws, Hygienic Design, Low-Profile Head, with Recessed Stud for Loss Protection
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
GN1582
Powered by
CAD모델 선택
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn1582/gn1582.prj},{NB=Edelstahl-Schraube GN1582-M6-30-PL-H-1},{ARTNR=GN1582-M6-30-PL-H-1},{PARTNUMBER=GN 1582-M6-30-PL-H-1},{NORMNR=GN 1582},{D1=M6},{D1X=6},{L1=30},{A1=7-12},{A2=12-17},{A3=17-22},{D2=13},{D3=13.8},{D4=4.8},{D5=6.5},{K=7.5},{L2=8},{L3=3.0},{SW=10},{OB=PL-poliert (Ra < 0,8 µm)},{SEALING=H-NBR},{KEN=1 - ohne zusätzliche Sicherungsscheibe},{WEIGHT=0.0100},{CTN=73181575},{ROHS=YES},{INFOGANTER=Produktdetails},{X1=4.500},{X2=2.500},{X3=3.500},{R=50.000},{RX=42.500},{R2=5.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
D2
[mm]
D3
[mm]
D4
-0,2
[mm]
D5
[mm]
K
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
OB
Finish
ⁿ/ₐ
SEALING
Sealing
ⁿ/ₐ
KEN
Identification no.
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Schraube GN1582...
GN1582-M5-20-MT-E-1
M5
20
2.5-6
6-10.5
10.5-14
11
11.8
4.0
5.5
7.0
6
2.5
8
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0050
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M5-20-MT-H-1
M5
20
2.5-6
6-10.5
10.5-14
11
11.8
4.0
5.5
7.0
6
2.5
8
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0050
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M5-20-PL-E-1
M5
20
2.5-6
6-10.5
10.5-14
11
11.8
4.0
5.5
7.0
6
2.5
8
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0050
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M5-20-PL-H-1
M5
20
2.5-6
6-10.5
10.5-14
11
11.8
4.0
5.5
7.0
6
2.5
8
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0050
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M5-25-MT-E-1
M5
25
6-11
11-14
14-19
11
11.8
4.0
5.5
7.0
6
2.5
8
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0060
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M5-25-MT-H-1
M5
25
6-11
11-14
14-19
11
11.8
4.0
5.5
7.0
6
2.5
8
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0060
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M5-25-PL-E-1
M5
25
6-11
11-14
14-19
11
11.8
4.0
5.5
7.0
6
2.5
8
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0060
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M5-25-PL-H-1
M5
25
6-11
11-14
14-19
11
11.8
4.0
5.5
7.0
6
2.5
8
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0060
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M6-25-MT-E-1
M6
25
3-7
7-13
13-17
13
13.8
4.8
6.5
7.5
8
3.0
10
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0090
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M6-25-MT-H-1
M6
25
3-7
7-13
13-17
13
13.8
4.8
6.5
7.5
8
3.0
10
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0090
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M6-25-PL-E-1
M6
25
3-7
7-13
13-17
13
13.8
4.8
6.5
7.5
8
3.0
10
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0090
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M6-25-PL-H-1
M6
25
3-7
7-13
13-17
13
13.8
4.8
6.5
7.5
8
3.0
10
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0090
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M6-30-MT-E-1
M6
30
7-12
12-17
17-22
13
13.8
4.8
6.5
7.5
8
3.0
10
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0100
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M6-30-MT-H-1
M6
30
7-12
12-17
17-22
13
13.8
4.8
6.5
7.5
8
3.0
10
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0100
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M6-30-PL-E-1
M6
30
7-12
12-17
17-22
13
13.8
4.8
6.5
7.5
8
3.0
10
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0100
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M6-30-PL-H-1
M6
30
7-12
12-17
17-22
13
13.8
4.8
6.5
7.5
8
3.0
10
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0100
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M8-30-MT-E-1
M8
30
4-8
8-16
16-20
16
16.8
6.5
8.5
8.5
10
4.0
13
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0180
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M8-30-MT-H-1
M8
30
4-8
8-16
16-20
16
16.8
6.5
8.5
8.5
10
4.0
13
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0180
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M8-30-PL-E-1
M8
30
4-8
8-16
16-20
16
16.8
6.5
8.5
8.5
10
4.0
13
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0180
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M8-30-PL-H-1
M8
30
4-8
8-16
16-20
16
16.8
6.5
8.5
8.5
10
4.0
13
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0180
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M8-40-MT-E-1
M8
40
8-18
18-25
25-30
16
16.8
6.5
8.5
8.5
10
4.0
13
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0210
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M8-40-MT-H-1
M8
40
8-18
18-25
25-30
16
16.8
6.5
8.5
8.5
10
4.0
13
MT - matte (Ra < 0.8 µm)
H-NBR
1 - Without additional lo...
0.0210
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M8-40-PL-E-1
M8
40
8-18
18-25
25-30
16
16.8
6.5
8.5
8.5
10
4.0
13
PL - polished (Ra < 0.8 µ...
EPDM
1 - Without additional lo...
0.0210
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M8-40-PL-H-1
M8
40
8-18
18-25
25-30
16
16.8
6.5
8.5
8.5
10
4.0
13
PL - polished (Ra < 0.8 µ...
H-NBR
1 - Without additional lo...
0.0210
73181575
YES
Edelstahl-Schraube GN1582...
GN1582-M10-40-MT-E-1
M10
40
5-14
14-19
19-28
19
19.8
8.2
10.5
9.5
12
5.0
16
MT - matte (Ra < 0.8 µm)
EPDM
1 - Without additional lo...
0.0340
73181575
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성