您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 1410 - Telescopic slides, Type F, with rubber stop, locking device in back, detach function, Identification no. 1, Fastening using through-holes
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Telescopic slides
GN1410
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/teleskopschienen/gn1410/gn1410_asmtab.prj},{NB=Teleskopschiene GN1410-500-F-1-ZB (0)},{ARTNR=GN1410-500-F-1-ZB},{PARTNUMBER=GN 1410-500-F-1-ZB},{NORMNR=GN 1410},{VP=im Paar},{L1=500},{L2=0},{L2X=500},{L3=1000},{A7=259},{A8=275},{A9=361.5},{A9X=361.5},{A10=287},{A10X=287.0},{A11=403},{A11X=403.0},{A12=451},{A12X=451.0},{A13=467},{A13X=467.0},{A14=-},{A14X=0.0},{A15=-},{A15X=0.0},{A16=-},{A16X=0.0},{A17=-},{A17X=0.0},{I4=225.5},{I5=241.5},{I6=251.0},{I7=449.5},{I7X=449.5},{I8=465.5},{I8X=465.5},{I9=475},{I9X=475.0},{I10=-},{I10X=0.0},{I11=-},{I11X=0.0},{I12=-},{I12X=0.0},{FS1=480},{FS2=360},{WEIGHT=1.3000},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1410_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A7
[mm]
A8
[mm]
A9
[mm]
A10
[mm]
A11
[mm]
A12
[mm]
A13
[mm]
A14
[mm]
A15
[mm]
A16
[mm]
A17
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
I7
[mm]
I8
[mm]
I9
[mm]
I10
[mm]
I11
[mm]
I12
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Teleskopschiene GN1410-25...
GN1410-250-F-1-ZB
im Paar
250
500
183
199
-
-
-
-
-
-
-
-
-
209.5
225.5
235.0
-
-
-
-
-
-
450
320
0.7000
83024900
YES
Teleskopschiene GN1410-30...
GN1410-300-F-1-ZB
im Paar
300
600
259
275
-
-
-
-
-
-
-
-
-
129.5
145.5
155.0
257.5
273.5
283
-
-
-
460
340
0.8800
83024900
YES
Teleskopschiene GN1410-35...
GN1410-350-F-1-ZB
im Paar
350
700
259
275
309
-
-
-
-
-
-
-
-
161.5
177.5
187.0
289.5
305.5
315
-
-
-
480
360
1.0400
83024900
YES
Teleskopschiene GN1410-40...
GN1410-400-F-1-ZB
im Paar
400
800
259
275
-
323
339
-
-
373
-
-
-
193.5
209.5
219.0
353.5
369.5
379
-
-
-
510
390
1.2000
83024900
YES
Teleskopschiene GN1410-45...
GN1410-450-F-1-ZB
im Paar
450
900
259
275
361.5
287
403
-
-
-
-
-
-
193.5
209.5
219.0
385.5
401.4
411
-
-
-
510
390
1.2000
83024900
YES
Teleskopschiene GN1410-50...
GN1410-500-F-1-ZB
im Paar
500
1000
259
275
361.5
287
403
451
467
-
-
-
-
225.5
241.5
251.0
449.5
465.5
475
-
-
-
480
360
1.3000
83024900
YES
Teleskopschiene GN1410-55...
GN1410-550-F-1-ZB
im Paar
550
1100
259
275
361.5
287
403
451
467
501
-
-
-
257.5
273.5
283.0
481.5
497.5
507
-
-
-
460
340
1.6300
83024900
YES
Teleskopschiene GN1410-60...
GN1410-600-F-1-ZB
im Paar
600
1200
259
275
361.5
287
403
515
531
565
-
-
-
289.5
305.5
315.0
545.5
561.5
571
-
-
-
440
340
1.8000
83024900
YES
Teleskopschiene GN1410-65...
GN1410-650-F-1-ZB
im Paar
650
1300
259
275
361.5
287
403
579
595
629
-
-
-
321.5
337.5
347.0
609.5
625.5
635
-
-
-
420
320
2.0400
83024900
YES
Teleskopschiene GN1410-70...
GN1410-700-F-1-ZB
im Paar
700
1400
259
275
361.5
287
403
579
595
629
-
-
-
321.5
337.5
347.0
609.5
625.5
635
-
-
-
420
320
2.1600
83024900
YES
Teleskopschiene GN1410-75...
GN1410-750-F-1-ZB
im Paar
750
1500
259
275
361.5
287
403
547
563
597
643
659
693
193.5
209.5
219.0
321.5
337.5
347
673.5
689.5
699
400
300
2.2500
83024900
YES
Teleskopschiene GN1410-80...
GN1410-800-F-1-ZB
im Paar
800
1600
259
275
361.5
287
403
579
595
629
707
723
757
193.5
209.5
219.0
353.5
369.5
379
705.5
721.5
731
400
300
2.6000
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表