目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 136 C - Sheet metal hinges, Type C, with countersunk holes
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN136
GN136 ST
GN136 ST C
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/scharniere/gn136/gn136_st/gn136_st_c/gn136_st_c_asmtab.prj},{NB=Blechscharnier GN136-ST-40-60-C (0)},{ARTNR=GN136-ST-40-60-C},{PARTNUMBER=GN 136-ST-40-60-C},{NORMNR=GN 136},{ROT=0},{L1=40},{L2=60},{D1=4},{D2=4.2},{D3=5},{D4=8.3},{M1=25},{M2=0},{M3=22.5},{S=2.0},{PPATH=gn136_st_c_asmtpl.prj},{WEIGHT=0.0494},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D3
[mm]
D4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Blechscharnier GN136-ST-3...
GN136-ST-30-30-C
30
30
3
4
6.4
18
18
0.0
1.5
0.0139
83021000
YES
Blechscharnier GN136-ST-3...
GN136-ST-30-45-C
30
45
3
4
6.4
18
0
16.5
1.5
0.0208
83021000
YES
Blechscharnier GN136-ST-4...
GN136-ST-40-40-C
40
40
4
5
8.3
25
25
0.0
2.0
0.0280
83021000
YES
Blechscharnier GN136-ST-4...
GN136-ST-40-60-C
40
60
4
5
8.3
25
0
22.5
2.0
0.0494
83021000
YES
Blechscharnier GN136-ST-5...
GN136-ST-50-50-C
50
50
6
5
8.3
30
30
0.0
2.0
0.0596
83021000
YES
Blechscharnier GN136-ST-5...
GN136-ST-50-75-C
50
75
6
5
8.3
30
0
27.5
2.0
0.0888
83021000
YES
Blechscharnier GN136-ST-6...
GN136-ST-60-60-C
60
60
6
5
8.3
36
36
0.0
2.0
0.0700
83021000
YES
Blechscharnier GN136-ST-6...
GN136-ST-60-90-C
60
90
6
5
8.3
36
0
33.0
2.0
0.1218
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表