目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 135 - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN135
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn135/gn135_2.prj},{NB=Kreuz-Klemmverbinder GN135-B30-V50-60-2-SW},{IDNR=},{ARTNR=GN135-B30-V50-60-2-SW},{PARTNUMBER=GN 135-B30-V50-60-2-SW},{NORMNR=GN 135},{FORMVIS=D1 - S2},{OB=schwarz},{RGB=0.25, 0.25, 0.25},{D1=B30},{S1=-},{D2=-},{S2=V50},{K1=60},{K2=76},{L1=120},{L2=79},{L3=98},{M=55},{Z1=M8-50},{Z2=M10-50},{L4Z1=63 | 78},{L4Z2=78 | 92},{WEIGHT=0.9700},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S1
Square
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
S2
Square
ⁿ/ₐ
K1
Clampinglength
[mm]
K2
Clampinglength
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw locations
ⁿ/ₐ
L4Z1
Clamping lever
ⁿ/ₐ
L4Z2
Clamping lever
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Kreuz-Klemmverbinder GN13...
GN135-B30-B40-60-2-BL
B30
-
B40
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B30-B40-60-2-SW
B30
-
B40
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B30-V40-60-2-BL
B30
-
-
V40
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B30-V40-60-2-SW
B30
-
-
V40
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.9970
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V30-B40-60-2-BL
-
V30
B40
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8570
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V30-B40-60-2-SW
-
V30
B40
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8570
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V30-V40-60-2-BL
-
V30
-
V45
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V30-V40-60-2-SW
-
V30
-
V45
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B30-B50-60-2-BL
B30
-
B50
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B30-B50-60-2-SW
B30
-
B50
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B30-V50-60-2-BL
B30
-
-
V50
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.9700
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B30-V50-60-2-SW
B30
-
-
V50
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.9700
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V30-B50-60-2-BL
-
V30
B50
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V30-B50-60-2-SW
-
V30
B50
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V30-V50-60-2-BL
-
V30
-
V50
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V30-V50-60-2-SW
-
V30
-
V50
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B40-B50-60-2-BL
B40
-
B50
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.9260
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B40-B50-60-2-SW
B40
-
B50
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.9260
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B40-V50-60-2-BL
B40
-
-
V50
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-B40-V50-60-2-SW
B40
-
-
V50
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8600
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V40-B50-60-2-BL
-
V40
B50
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8570
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V40-B50-60-2-SW
-
V40
B50
-
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8570
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V40-V50-60-2-BL
-
V40
-
V50
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8520
76090000
YES
Kreuz-Klemmverbinder GN13...
GN135-V40-V50-60-2-SW
-
V40
-
V50
60
76
120
79
98
55
M8-50
M10-50
63 | 78
78 | 92
0.8520
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表