您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2492 - Stainless Steel Cam Roller Linear Guide Rails for Stainless Steel Linear Guide Rail Systems, Type XL, Fixed bearing guide rail with elongated holes
Elesa+Ganter
Linear motion components
GN 2492
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn2492/gn2492.prj},{NB=Edelstahl-Laufschiene GN 2492-30-2480-40-XL},{PARTNUMBER=GN 2492-30-2480-40-XL},{H1NENN=30},{H1IST=29.5},{L=2480},{M1=40},{B1=15},{B2=20.5},{B3=10.0},{D1=6.4},{D2=M5},{K=2},{M2=80},{S=2.5},{WEIGHT=2.2000},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H1NENN
Nominal size
[mm]
H1IST
Actual size
[mm]
L
+2/-4
[mm]
M1
+1/-2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
ⁿ/ₐ
K
[mm]
M2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Cam Rolle...
GN 2492-30-240-40-XL
30
29.5
240
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.2100
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-320-40-XL
30
29.5
320
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.2800
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-400-40-XL
30
29.5
400
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.3500
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-480-40-XL
30
29.5
480
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.4300
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-560-40-XL
30
29.5
560
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.5000
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-640-40-XL
30
29.5
640
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.5700
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-720-40-XL
30
29.5
720
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.6400
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-800-40-XL
30
29.5
800
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.7100
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-880-40-XL
30
29.5
880
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.7800
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-960-40-XL
30
29.5
960
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.8500
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-1040-40-XL
30
29.5
1040
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.9200
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-1200-40-XL
30
29.5
1200
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.0600
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-1360-40-XL
30
29.5
1360
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.2100
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-1520-40-XL
30
29.5
1520
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.3500
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-1760-40-XL
30
29.5
1760
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.5600
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-2000-40-XL
30
29.5
2000
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.7700
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-2240-40-XL
30
29.5
2240
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.9900
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-2480-40-XL
30
29.5
2480
40
15
20.5
10.0
6.4
M5
2
80
2.5
2.2000
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-240-40-XL
45
45.7
240
40
22
30.5
15.5
9.0
M8
2
80
4.0
0.5400
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-320-40-XL
45
45.7
320
40
22
30.5
15.5
9.0
M8
2
80
4.0
0.7100
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-400-40-XL
45
45.7
400
40
22
30.5
15.5
9.0
M8
2
80
4.0
0.8900
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-480-40-XL
45
45.7
480
40
22
30.5
15.5
9.0
M8
2
80
4.0
1.0700
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-560-40-XL
45
45.7
560
40
22
30.5
15.5
9.0
M8
2
80
4.0
1.2500
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-640-40-XL
45
45.7
640
40
22
30.5
15.5
9.0
M8
2
80
4.0
1.4300
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-720-40-XL
45
45.7
720
40
22
30.5
15.5
9.0
M8
2
80
4.0
1.6100
83024900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 2424 - Roller carriages, for rails GN 2422, Type R, Radial roller carria...
Elesa+Ganter
21.06.2024
GN 2424 - Roller carriages, for rails GN 2422, Type S, Narrow roller carria...
Elesa+Ganter
21.06.2024
GN 2424 - Roller carriages, for rails GN 2422, Type N, Normal roller carria...
Elesa+Ganter
21.06.2024
GN 2426 - Rollers, for rails GN 2422, Type N, Normal roller with centric be...
Elesa+Ganter
21.06.2024
GN 2426 - Rollers, for rails GN 2422, Type E, Eccentric roller with eccentr...
Elesa+Ganter
21.06.2024
GN 2426 - Rollers, for rails GN 2422, Type B, Rollers with bore
Elesa+Ganter
21.06.2024
GN 2494 - Stainless Steel Cam Roller Carriages for Stainless Steel Cam Roll...
Elesa+Ganter
21.06.2024
GN 2428 - Wipers, for rails GN 2422, Type U, for floating bearing rails
Elesa+Ganter
21.06.2024
GN 2496 - Stainless Steel Cam Rollers for Stainless Steel Cam Roller Linear...
Elesa+Ganter
21.06.2024
GN 2424.1 - Open-end wrenches for cam roller carriages GN 2424
Elesa+Ganter
21.06.2024
GN 2422 - Rails, for roller guide systems, C-profile, Type XV, Fixed bearin...
Elesa+Ganter
21.06.2024
GN 2492 - Stainless Steel Cam Roller Linear Guide Rails for Stainless Steel...
Ganter
19.06.2024
GN 291 - Linear actuators, Type R1, Right hand thread, shaft journal at one...
Elesa+Ganter
21.06.2024
GN 293 - Linear acurator, Type RL2 one shaft right hand thread and one shaf...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表