Globe valves, 2 x plug connection
Riegler
AirSentials
Screw fittings and connectors
Push-in fittings »Blue Series«
Plastic and nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/schnellsteckverbinder_blaue-serie/kunststoff-bzw-messing/abssvent_ans_2x_steck.prj},{NB=190.008},{ARTNR=190.008},{FS=8},{L1=51.8},{L2=42.3},{C=18.8},{X1=14.0},{A=16.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
FS
For hose O.D.
[mm]
L1
[mm]
L2
(Max.)
[mm]
190.006
190.006
6
50.8
42.2
190.008
190.008
8
51.8
42.3
190.010
190.010
10
63.3
46.7
190.012
190.012
12
64.1
46.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表