GB/T7810-1995-uelfu - Rolling bearings-Insert bearing units-Boundary dimensions
Chinese Manufacturers
XJB
Powered by
CAD모델 선택
{chinese_manufacturers/xjb/gb7810-1995-uelfu.prj},{NB=UELFU215 GB/T7810-1995},{IDNR=},{SE=2},{T=UELFU215},{D=75.000},{D0=65.000},{B=77.800},{B1=92.100},{B3=73.000},{SUC=33.300},{SUEL=37.300},{L=202.000},{A=58.000},{J=159.000},{DA=130.000},{N=17.000},{BT=UEL215},{DD=130.000},{S=37.300},{S1=54.800},{C=34.000},{CA=9.200},{CB=4.500},{ED=75.000},{ED1=102.000},{ED2=87.700},{EB2=23.500},{EH=1.600},{EA1=6.400},{ER4=1.600},{ER3=0.400},{EG=8.500},{EM=10.000},{P=1.250},{D3=88.000},{HH=1.600},{AA=6.600},{R1=1.600},{R2=0.500},{A2=35.000},{A1=24.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
SE
[mm]
T
[mm]
D
[mm]
D0
[mm]
B
[mm]
B1
[mm]
B3
[mm]
SUC
[mm]
SUEL
[mm]
L
max
[mm]
A
max
[mm]
J
[mm]
A2
[mm]
UELFU201 GB/T7810-1995
2
UELFU201
12.000
0.000
27.400
37.300
0.000
11.500
13.900
78.000
32.000
54.000
17.000
UELFU202 GB/T7810-1995
2
UELFU202
15.000
0.000
27.400
37.300
0.000
11.500
13.900
78.000
32.000
54.000
17.000
UELFU203 GB/T7810-1995
2
UELFU203
17.000
0.000
27.400
37.300
0.000
11.500
13.900
78.000
32.000
54.000
17.000
UELFU204 GB/T7810-1995
2
UELFU204
20.000
0.000
31.000
43.700
0.000
12.700
17.100
88.000
34.000
63.500
19.000
UELFU205 GB/T7810-1995
2
UELFU205
25.000
20.000
34.100
44.400
35.000
14.300
17.500
97.000
35.000
70.000
19.000
UELFU206 GB/T7810-1995
2
UELFU206
30.000
25.000
38.100
48.400
38.000
15.900
18.300
110.000
38.000
82.500
20.000
UELFU207 GB/T7810-1995
2
UELFU207
35.000
30.000
42.900
51.100
43.000
17.500
18.800
119.000
38.000
92.000
21.000
UELFU208 GB/T7810-1995
2
UELFU208
40.000
35.000
49.200
56.300
46.000
19.000
21.400
132.000
43.000
101.500
24.000
UELFU209 GB/T7810-1995
2
UELFU209
45.000
40.000
49.200
56.300
50.000
19.000
21.400
139.000
45.000
105.000
24.000
UELFU210 GB/T7810-1995
2
UELFU210
50.000
45.000
51.600
62.700
55.000
19.000
24.600
145.000
48.000
111.000
28.000
UELFU211 GB/T7810-1995
2
UELFU211
55.000
50.000
55.600
71.400
59.000
22.200
27.800
164.000
51.000
130.000
31.000
UELFU212 GB/T7810-1995
2
UELFU212
60.000
55.000
65.100
77.800
62.000
25.400
31.000
177.000
60.000
143.000
34.000
UELFU213 GB/T7810-1995
2
UELFU213
65.000
60.000
65.100
85.700
66.000
25.400
34.100
189.000
52.000
149.500
34.000
UELFU214 GB/T7810-1995
2
UELFU214
70.000
0.000
74.600
85.700
0.000
30.200
34.100
195.000
57.000
152.000
35.000
UELFU215 GB/T7810-1995
2
UELFU215
75.000
65.000
77.800
92.100
73.000
33.300
37.300
202.000
58.000
159.000
35.000
UELFU305 GB/T7810-1995
3
UELFU305
25.000
20.000
38.000
46.800
35.000
15.000
16.700
110.000
29.000
80.000
16.000
UELFU306 GB/T7810-1995
3
UELFU306
30.000
25.000
43.000
50.000
38.000
17.000
17.500
125.000
32.000
95.000
18.000
UELFU307 GB/T7810-1995
3
UELFU307
35.000
30.000
48.000
51.600
43.000
19.000
18.300
135.000
36.000
100.000
20.000
UELFU308 GB/T7810-1995
3
UELFU308
40.000
35.000
52.000
57.100
46.000
19.000
19.800
150.000
40.000
112.000
23.000
UELFU309 GB/T7810-1995
3
UELFU309
45.000
40.000
57.000
58.700
50.000
22.000
19.800
160.000
44.000
125.000
25.000
UELFU310 GB/T7810-1995
3
UELFU310
50.000
45.000
61.000
66.600
55.000
22.000
24.600
175.000
48.000
132.000
28.000
UELFU311 GB/T7810-1995
3
UELFU311
55.000
50.000
66.000
73.000
59.000
25.000
27.800
185.000
52.000
140.000
30.000
UELFU312 GB/T7810-1995
3
UELFU312
60.000
55.000
71.000
79.400
62.000
26.000
30.950
195.000
56.000
150.000
33.000
UELFU313 GB/T7810-1995
3
UELFU313
65.000
60.000
75.000
85.200
65.000
30.000
32.550
208.000
58.000
166.000
33.000
UELFU314 GB/T7810-1995
3
UELFU314
70.000
0.000
78.000
92.100
0.000
33.000
34.150
226.000
61.000
178.000
36.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T7810-1995-ucfu - Rolling brarings-Insert bearings units-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uelk - Rolling bearings-Insert bearing units-Boundary dimensi...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ukk-h - Rolling bearings-Insert bearing units-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucflu - Rolling brarings-Insert bearings and eccentric lookin...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucfu - Rolling bearings-Insert bearing units-Boundary dimensi...
Chinese Manufacturers
21.05.2014
4R110-06 - 4R110-06
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
GB 5281-85 - Hexagon socket head shoulder screws
Chinese Manufacturers
21.05.2014
GB/T 17880.1-99 - Flat head riveted nuts
Chinese Manufacturers
21.05.2014
GB 5790-86 A - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ukflu-h - Rolling brarings-Insert bearings units-Boundary dim...
Chinese Manufacturers
21.05.2014
LGPPA - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LGBS - Lifter Guide Bushings
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성