GB/T 9116.2-2000 PN25 MF - Hubbed slip-on-welding steel pipe flanges with male and female face
Chinese Manufacturers
JXFL
gb9116.2-2000
pn2.5mpa
Powered by
CAD모델 선택
{chinese_manufacturers/jxfl/gb9116.2-2000/pn2.5mpa/gb9116.2-2000pn2.5mpamf.prj},{NB=Flanges DN100-PN25 MF GB/T 9116.2-2000},{IDNR=},{DN=100},{A=114.3},{AII=108},{DD=235},{K=190},{L=22},{N=8},{M=M20},{D=156},{X=149},{Y=150},{F1=4.5},{F2=3.5},{C=24},{H=44},{NN=145},{NNII=145},{R=6},{B=116.0},{BII=110},{PPATH=gb9116.2-2000pn2.5mf.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube;series I
[mm]
AII
outer dia. of steel tube;series II
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
X
hermetic face
[mm]
Y
hermetic face
[mm]
F1
hermetic face
[mm]
F2
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges;series I
ⁿ/ₐ
NNII
neck of flanges;series II
[mm]
R
neck of flanges
[mm]
B
inner dia.of flanges;series I
[mm]
BII
inner dia.of flanges;series I
[mm]
Flanges DN10-PN25 MF GB/T...
10
17.2
14
90
60
14
4
M12
41
34
35
4.0
3.0
14
22
30
30
3
18.0
15
Flanges DN15-PN25 MF GB/T...
15
21.3
18
95
65
14
4
M12
46
39
40
4.0
3.0
14
22
35
35
3
22.0
19
Flanges DN20-PN25 MF GB/T...
20
26.9
25
105
75
14
4
M12
56
50
51
4.0
3.0
16
26
45
45
4
27.5
26
Flanges DN25-PN25 MF GB/T...
25
33.7
32
115
85
14
4
M12
65
57
58
4.0
3.0
16
28
52
52
4
34.5
33
Flanges DN32-PN25 MF GB/T...
32
42.4
38
140
100
18
4
M16
76
65
66
4.0
3.0
18
30
60
60
5
43.5
39
Flanges DN40-PN25 MF GB/T...
40
48.3
45
150
110
18
4
M16
84
75
76
4.0
3.0
18
32
70
70
5
49.5
46
Flanges DN50-PN25 MF GB/T...
50
60.3
57
165
125
18
4
M16
99
87
88
4.0
3.0
20
34
84
84
5
61.5
59
Flanges DN65-PN25 MF GB/T...
65
76.1
76
185
145
18
8
M16
118
109
110
4.0
3.0
22
38
104
104
6
77.5
78
Flanges DN80-PN25 MF GB/T...
80
88.9
89
200
160
18
8
M16
132
120
121
4.0
3.0
24
40
118
118
6
90.5
91
Flanges DN100-PN25 MF GB/...
100
114.3
108
235
190
22
8
M20
156
149
150
4.5
3.5
24
44
145
145
6
116.0
110
Flanges DN125-PN25 MF GB/...
125
139.7
133
270
220
26
8
M24
184
175
176
4.5
3.5
26
48
170
170
6
141.5
135
Flanges DN150-PN25 MF GB/...
150
168.3
159
300
250
26
8
M24
211
203
204
4.5
3.5
28
52
200
200
8
170.5
161
Flanges DN200-PN25 MF GB/...
200
219.1
219
360
310
26
12
M24
266
259
260
4.5
3.5
30
52
256
256
8
221.5
222
Flanges DN250-PN25 MF GB/...
250
273.0
273
425
370
30
12
M27
319
312
313
4.5
3.5
32
60
310
310
10
276.5
276
Flanges DN300-PN25 MF GB/...
300
323.9
325
485
430
30
16
M27
370
363
364
4.5
3.5
34
67
364
364
10
327.5
328
Flanges DN350-PN25 MF GB/...
350
355.6
377
555
490
33
16
M30
429
421
422
5.0
4.0
38
72
418
430
10
359.5
381
Flanges DN400-PN25 MF GB/...
400
406.4
426
620
550
36
16
M33
480
473
474
5.0
4.0
40
78
472
492
10
411.0
430
Flanges DN450-PN25 MF GB/...
450
457.0
480
670
600
36
20
M33
548
523
524
5.0
4.0
46
84
520
542
12
462.0
485
Flanges DN500-PN25 MF GB/...
500
508.0
530
730
660
36
20
M33
609
575
576
5.0
4.0
48
90
580
602
12
513.5
535
Flanges DN600-PN25 MF GB/...
600
610.0
630
845
770
39
20
M36
720
675
676
5.0
4.0
58
100
684
704
12
616.5
636
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9116.3-2000 PN25 T - Hubbed slip-on-welding steel pipe flanges with to...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN10 FF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN20 FF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T 9116.2-2000 PN110 M - Hubbed slip-on-welding steel pipe flanges with m...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN16 RF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
GB/T 9116.2-2000 PN110 MF - Hubbed slip-on-welding steel pipe flanges with ...
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN10 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN16 FF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN2.5 RF - Steel pipe welding neck flanges with flat face ...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN10 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN16 M - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
Series 050 - ARI-Strainer
ARI-Armaturen
29.05.2024
GB/T 9113.3-2000 PN40 TG - Integral steel pipe flanges with tongue and groo...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성