카탈로그: Bordignon
생성됨: 26.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
GB.02 - Guide Bushing
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Guiding Elements
Guide Bushings
Powered by
CAD모델 선택
{bordignon/sf_technik/0/3/b/b2/gb_02.prj},{NB=GB.02.030.060},{COMP=SF Bordignon GmbH},{IDNR=},{DD2=48},{DD1=30},{L1=60}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
COMP
Company
ⁿ/ₐ
DD2
d2
[mm]
DD1
d1
[mm]
L1
l1
[mm]
GB.02.015.023
SF Bordignon GmbH
28
15
23
GB.02.016.023
SF Bordignon GmbH
28
16
23
GB.02.015.030
SF Bordignon GmbH
28
15
30
GB.02.016.030
SF Bordignon GmbH
28
16
30
GB.02.015.037
SF Bordignon GmbH
28
15
37
GB.02.016.037
SF Bordignon GmbH
28
16
37
GB.02.015.047
SF Bordignon GmbH
28
15
47
GB.02.016.047
SF Bordignon GmbH
28
16
47
GB.02.015.060
SF Bordignon GmbH
28
15
60
GB.02.016.060
SF Bordignon GmbH
28
16
60
GB.02.019.023
SF Bordignon GmbH
32
19
23
GB.02.020.023
SF Bordignon GmbH
32
20
23
GB.02.019.030
SF Bordignon GmbH
32
19
30
GB.02.020.030
SF Bordignon GmbH
32
20
30
GB.02.019.037
SF Bordignon GmbH
32
19
37
GB.02.020.037
SF Bordignon GmbH
32
20
37
GB.02.019.047
SF Bordignon GmbH
32
19
47
GB.02.020.047
SF Bordignon GmbH
32
20
47
GB.02.019.060
SF Bordignon GmbH
32
19
60
GB.02.020.060
SF Bordignon GmbH
32
20
60
GB.02.019.077
SF Bordignon GmbH
32
19
77
GB.02.020.077
SF Bordignon GmbH
32
20
77
GB.02.024.023
SF Bordignon GmbH
40
24
23
GB.02.025.023
SF Bordignon GmbH
40
25
23
GB.02.024.030
SF Bordignon GmbH
40
24
30
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
23760 - Plain bearing sintered bronze cylindrical
norelem
30.05.2024
B0122 - Screws with countersunk head hexagon socket DIN EN ISO 10642
Blohm
03.06.2024
OFK03_04 - Oil free bushing, copper alloy, straight column type, standard t...
Yiheda 3D Electronic Gallery
09.05.2024
FCB - Guide bushing - ball bearing
Bordignon
09.01.2023
GB - Guide bushing - Type GB
AMDL - Atelier Mécanique de La Lauch
06.10.2021
GN179.1 - Guide bushings without collar, with conical bore, for indexing pl...
Berger Tools
02.05.2023
MAE-LKL-KB-1-ST-OD - Linear ball bearings KB-1-ST ISO Series 1, with steel ...
MÄDLER
10.04.2024
FB - Guide bushing - bronze rite
Bordignon
09.01.2023
N410P - Guide bushings N 409 according to ISO 9448-3
Intercom
15.07.2022
AFMS,AFMS-S,AFMW,AFMW-S,AFML,AFML-S,AFKS,AFKS-S,AFKW,AFKW-S,AFKL,AFKL-S,AFN...
SRD-FA
03.04.2023
Z4491 - Guide bush (~DIN 9831-1/ ISO 9448-2)
STRACK
02.11.2023
ST 7411 - Guide bushes smooth, sliding guide bronze-plated to pour in
Steinel Normalien
14.05.2024
WZ4026 - Cylindrical bushing for ball guiding
Mandelli
09.04.2018
SM 1000D sim. DIN 179/ ISO 4247 - Drill bushing - Drill bushing, cylindrica...
SCHOLZ MECHANIK
22.09.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성