您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
QA認證資訊
目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
Gamme Mini
Sopra-Pneumatic
Distribuer l'air
DISTRIBUTEURS COMMANDE PNEUMATIQUE
FAIBLE ENCOMBREMENT
Distributeur 18 mm
Powered by
CAD模型選擇
{sopra_pneumatic/distribuer20l27air/distributeurs20commande20pneumatique/faible20encombrement/distributeur201820mm/gamme20mini.prj},{NB=751EE01},{PREVIEW=751eexx.png},{REF=751EE01},{DESC=Electrovanne 18mm 5/2 bistable, 24V DC, G1/8\"}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence Produit
ⁿ/ₐ
DESC
Description Produit
ⁿ/ₐ
731EE00
731EE00
Electrovanne 18mm 3/2 bis...
731EE01
731EE01
Electrovanne 18mm 3/2 bis...
731EE02
731EE02
Electrovanne 18mm 3/2 bis...
731EE03
731EE03
Electrovanne 18mm 3/2 bis...
731EE04
731EE04
Electrovanne 18mm 3/2 bis...
731MEAS00
731MEAS00
Electrovanne 18mm 3/2NF m...
731MEAS01
731MEAS01
Electrovanne 18mm 3/2NF m...
731MEAS02
731MEAS02
Electrov. 18mm 3/2NF mono...
731MEAS03
731MEAS03
Electrov. 18mm 3/2NF mono...
731MEAS04
731MEAS04
Electrov. 18mm 3/2NF mono...
731ME00
731ME00
Electrovanne 18mm 3/2NF m...
731ME01
731ME01
Electrovanne 18mm 3/2NF m...
731ME02
731ME02
Electrovanne 18mm 3/2NF m...
731ME03
731ME03
Electrovanne 18mm 3/2NF m...
731ME04
731ME04
Electrovanne 18mm 3/2NF m...
731EEAS00
731EEAS00
Electrovanne 18mm 3/2 bis...
731EEAS01
731EEAS01
Electrovanne 18mm 3/2 bis...
731EEAS02
731EEAS02
Electrovanne 18mm 3/2 bis...
731EEAS03
731EEAS03
Electrovanne 18mm 3/2 bis...
731EEAS04
731EEAS04
Electrovanne 18mm 3/2 bis...
731EFP00
731EFP00
Electrovanne 18mm 3/2NF m...
731EFP01
731EFP01
Electrovanne 18mm 3/2NF m...
731EFP02
731EFP02
Electrovanne 18mm 3/2NF m...
731EFP03
731EFP03
Electrovanne 18mm 3/2NF m...
731MEA00
731MEA00
Electrovanne 18mm 3/2NO m...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表