目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
Full 19'' Rack, Width 600 mm - Full 19'' Rack, Width 600 mm
DKC
Ramblock
CQE
accessories
Rack 19"
Powered by
CAD模型選擇
{dkc_europe/ram_block/cqe/accessories/rack_19/full_19_rack_width_600_mm_asmtab.prj},{NB=R5TIE1860(0)},{CODE=R5TIE1860},{DOOR=0},{EH=1800},{A=1578},{B=1658},{N=35},{PPATH=full_19_rack_width_600_mm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
EH
Enclosure height
[mm]
A
Frame dimensions A
[mm]
B
Frame dimensions B
[mm]
N
Frame dimensions n˚ HE
ⁿ/ₐ
R5TIE1660
R5TIE1660
1600
1378
1458
31
R5TIE1860
R5TIE1860
1800
1578
1658
35
R5TIE2060
R5TIE2060
2000
1778
1858
40
R5TIE2260
R5TIE2260
2200
1978
2058
44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表