FTBW series (Round Flange Double type)
TSK
Ball Bushing
Flange type
Powered by
CAD模型選擇
{tsk/ball_bushing/flange_type/ftbw.prj},{NB=FTBW-13UU},{ST=},{SEAL=2 seal},{SD=13},{D=23},{L=61},{DF=43},{T=6},{DP=33},{F=4.5},{G=7.5},{H=4.1},{P=15},{E=15},{C=813},{CO=1568},{CHAM=0.7},{EXS=14.07},{EXB=20.05},{CHAM1=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SD
Dimensions SD
[mm]
D
Dimensions D
[mm]
L
Dimensions L
[mm]
DF
Dimensions DF
[mm]
T
Dimensions T
[mm]
DP
Dimensions DP
[mm]
F
Dimensions F
[mm]
G
Dimensions G
[mm]
H
Dimensions H
[mm]
P
Perpendicularity
[μm]
E
Eccentricity (MAX)
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
FTBW-6UU
FTBW-6UU
2 seal
6
12
35
28
5
20
3.5
6.0
3.1
15
15
323
529
FTBW-8UU
FTBW-8UU
2 seal
8
15
45
32
5
24
3.5
6.0
3.1
15
15
431
784
FTBW-10UU
FTBW-10UU
2 seal
10
19
55
40
6
29
4.5
7.5
4.1
15
15
588
1097
FTBW-12UU
FTBW-12UU
2 seal
12
21
57
42
6
32
4.5
7.5
4.1
15
15
656
1195
FTBW-13UU
FTBW-13UU
2 seal
13
23
61
43
6
33
4.5
7.5
4.1
15
15
813
1568
FTBW-16UU
FTBW-16UU
2 seal
16
28
70
48
6
38
4.5
7.5
4.1
15
15
1225
2352
FTBW-20UU
FTBW-20UU
2 seal
20
32
80
54
8
43
5.5
9.0
5.1
20
20
1401
2744
FTBW-25UU
FTBW-25UU
2 seal
25
40
112
62
8
51
5.5
9.0
5.1
20
20
1558
3136
FTBW-30UU
FTBW-30UU
2 seal
30
45
123
74
10
60
6.6
11.0
6.1
20
20
2489
5488
FTBW-35UU
FTBW-35UU
2 seal
35
52
135
82
10
67
6.6
11.0
6.1
25
25
2646
6272
FTBW-40UU
FTBW-40UU
2 seal
40
60
151
96
13
78
9.0
14.0
8.1
25
25
3430
8036
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FTB series (Round Flange type)
TSK
15.09.2023
Standard
Tsubakimoto Chain Co.
25.08.2011
LMF_LAM - Flanged linear motion ball
YTP
11.05.2022
E-LBF__UU, E-LBFM__UU, E-LBFZ__UU - Economy Flanged Linear Bushings - Singl...
Misumi
29.05.2023
LMF_M - Flanged linear motion ball
YTP
26.03.2024
LMF_LUU - Flanged linear motion ball
YTP
26.03.2024
LMFL - LMF/K/H L Support ball bushing
Melucci
09.05.2022
NSWF L - Long Circular Flange Type Linear Bearing
NTN Automation
03.02.2022
FTBIW series (Round Flange Spigot-joint Double type)
TSK
15.09.2023
FTBCW series (Round Flange Center Spigot-joint Double type)
TSK
15.09.2023
MGPM-Z/MGPL-Z XC4A/B/C - High Durability Series/Dust Resistant Cylinder
SMC
18.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表