FPNSLA, FPNSLD, GFPNSLA, GFPNSLD, BFPNSLA, BFPNSLD, SFPNSLA, SFPNSLD, HFPNSLA, HFPNSLD, CFPNSLA, CFPNSLD - 定位销-大头锥形-外螺纹、内六角型-P/L/B/ML可配置
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/fpnsl.prj},{NB=FPNSLA6-P6.50-L3-B2.5-ML6},{SHP=A},{MAT=SKS3},{ST=-},{HARD=60},{D=6},{P=6.50},{L=3},{B=2.5},{ML=6.0},{MSE=},{M=D},{MM=3},{S1=3},{S2=3},{E=2.0},{ALPHA=60},{ALT1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
MM
m
[mm]
W
(W)
[mm]
S1
[mm]
S2
[mm]
E
[mm]
FPNSLA3-P6.00-L2-B3.5-ML3
FPNSLA3-P6.00-L2-B3.5-ML3
3
2
0.0
3
0
2.0
FPNSLA4-P6.50-L2-B2.5-ML4
FPNSLA4-P6.50-L2-B2.5-ML4
4
3
0.0
3
0
2.0
FPNSLA5-P6.50-L3-B2.5-ML5
FPNSLA5-P6.50-L3-B2.5-ML5
5
3
0.0
3
0
2.0
FPNSLA6-P6.50-L3-B2.5-ML6
FPNSLA6-P6.50-L3-B2.5-ML6
6
3
0.0
3
3
2.0
FPNSLA8-P9.00-L5-B3.0-ML8
FPNSLA8-P9.00-L5-B3.0-ML8
8
4
0.0
4
4
2.5
FPNSLA10-P11.00-L5-B4.5-M...
FPNSLA10-P11.00-L5-B4.5-M...
10
4
0.0
5
5
3.0
FPNSLA12-P13.00-L8-B6.0-M...
FPNSLA12-P13.00-L8-B6.0-M...
12
4
0.0
6
6
4.0
FPNSLA16-P17.00-L8-B8.0-M...
FPNSLA16-P17.00-L8-B8.0-M...
16
5
0.0
8
8
5.0
FPNSLA20-P22.00-L10-B8.0-...
FPNSLA20-P22.00-L10-B8.0-...
20
5
0.0
8
8
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表