您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
FP120-Z1 S54400-S122-A1
Siemens Building Technologies ASIA/PACIFIC Portfolio
Fire safety (EN)
Fire protection systems
Cerberus FIT addressable
Fire control panels
Accessories
FP120-Z1
Powered by
CAD模型選擇
{siemens_bt_ap/firesafetyen/fireprotectionsystems/cerberusfitaddressable/firecontrolpanels/accessories/fp120z1/fp120-z1_s54400-s122-a1.prj},{NB=FP120-Z1 Power supply kit A 70W(0)},{SA810ID03=S54400-S122-A1},{SA400ID03=MIN},{SA500ID03=MIN},{SA700ID05=430.0},{SA700ID06=124.0},{SA700ID07=399.0},{SA700ID08=3.920},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=FP120-Z1 Power supply kit A 70W},{SA110ID05=FP120-Z1},{PREVIEW=../../_pool_/cc/90/a6v10450791.png},{LINK=http://www.siemens.com/btproduct?S54400-S122-A1},{SA810ID04=S54400-S122-A1},{SA810ID06=4047625016098},{SA810ID10=Power supply kit A (70 W)},{SA810ID14=PCE},{SA810ID15=1},{SA010ID06=http://www.siemens.com/buildingtechnologies},{SUPPORTLINK=https://support.industry.siemens.com/cs/ww/en/ps/25261},{SA010ID12=20210428},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA700ID04
Product property
ⁿ/ₐ
SA110ID05
Main groups of wares
ⁿ/ₐ
SA400ID03
Display
ⁿ/ₐ
SA500ID03
Busprotokolle
ⁿ/ₐ
SA700ID05
Width
[mm]
SA700ID06
Depth
[mm]
SA700ID07
Height
[mm]
SA700ID08
mass (net)
[kg]
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Units of measure
ⁿ/ₐ
SA810ID15
Quantity per packing unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
ⁿ/ₐ
SA740ID04
Approval markings
ⁿ/ₐ
FP120-Z1 Power supply ki...
Siemens Building Technolo...
FP120-Z1 Power supply ki...
FP120-Z1
430.0
124.0
399.0
3.920
S54400-S122-A1
S54400-S122-A1
4047625016098
Power supply kit A (70 W)
PCE
1
20210428
EC002942
Accessories for alarm sys...
IfcElectricFlowStorageDev...
23-35 19 15
Rechargeable Batteries
Pr_60_70_65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表