您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Foot Mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Outdoor gearmotor NEW
Right angle shaft (H2 series)
R shaft
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/outdoor_gm_new/right_angle_shaft_h2_series_new/wrgmcss_r_shaft_new/h2_outdoor_r_l_new_asmtab.prj},{NB=H2L28R240-WM02TKNEV4-},{OS=28},{KEY=28},{KEY1=0},{GHL=130.5},{MFC=220.5},{TL=351.0},{VT=220/380 60/60(V/Hz)},{INFO=Infotext},{MCT=0.2kW},{B=Outdoor,400V with Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=H2L28R240-WM02TKNEV4},{MS=Standard},{MT=Outdoor NEW},{TYPE=R type},{MODTYPE=Foot},{GH=HL28R},{SPC=-},{M=MD-T020},{FC=MD-T020BW},{TI=MD_E-BOX},{PPATH=../../../../../../../new_assemblys/new_h2/h2_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=RIGHT ANGLE SHAFT TYPE/LEG MOUNT},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT./CCC:S2 120min.},{TC=F},{IPR=IP65},{CUR=0.93/0.52 A},{RS=1680/1680 r/min},{CS=UL/CE/CCC},{MODEL=020-V4},{PTB=},{SPSF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2L22R5-WM01TNNEN-
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/5
22
E-BOX
H2L22R5-WM01TNNEN
H2L22R5-WM01TNNEV2-
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,200V with Brake
1/5
22
E-BOX
H2L22R5-WM01TNNEV2
H2L22R5-WM01TWNEN-
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/5
22
E-BOX
H2L22R5-WM01TWNEN
H2L22R5-WM01TWNEV4-
380/400/400/440 50/50/60...
0.1kW
Outdoor,400V with Brake
1/5
22
E-BOX
H2L22R5-WM01TWNEV4
H2L22R5-WM01TKNEN-
220/380 60/60(V/Hz)
0.1kW
Outdoor,w/o Brake
1/5
22
E-BOX
H2L22R5-WM01TKNEN
H2L22R5-WM01TKNEV2-
220/380 60/60(V/Hz)
0.1kW
Outdoor,200V with Brake
1/5
22
E-BOX
H2L22R5-WM01TKNEV2
H2L22R5-WM01TKNEV4-
220/380 60/60(V/Hz)
0.1kW
Outdoor,400V with Brake
1/5
22
E-BOX
H2L22R5-WM01TKNEV4
H2L22R10-WM01TNNEN-
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/10
22
E-BOX
H2L22R10-WM01TNNEN
H2L22R10-WM01TNNEV2-
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,200V with Brake
1/10
22
E-BOX
H2L22R10-WM01TNNEV2
H2L22R10-WM01TWNEN-
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/10
22
E-BOX
H2L22R10-WM01TWNEN
H2L22R10-WM01TWNEV4-
380/400/400/440 50/50/60...
0.1kW
Outdoor,400V with Brake
1/10
22
E-BOX
H2L22R10-WM01TWNEV4
H2L22R10-WM01TKNEN-
220/380 60/60(V/Hz)
0.1kW
Outdoor,w/o Brake
1/10
22
E-BOX
H2L22R10-WM01TKNEN
H2L22R10-WM01TKNEV2-
220/380 60/60(V/Hz)
0.1kW
Outdoor,200V with Brake
1/10
22
E-BOX
H2L22R10-WM01TKNEV2
H2L22R10-WM01TKNEV4-
220/380 60/60(V/Hz)
0.1kW
Outdoor,400V with Brake
1/10
22
E-BOX
H2L22R10-WM01TKNEV4
H2L22R15-WM01TNNEN-
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/15
22
E-BOX
H2L22R15-WM01TNNEN
H2L22R15-WM01TNNEV2-
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,200V with Brake
1/15
22
E-BOX
H2L22R15-WM01TNNEV2
H2L22R15-WM01TWNEN-
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/15
22
E-BOX
H2L22R15-WM01TWNEN
H2L22R15-WM01TWNEV4-
380/400/400/440 50/50/60...
0.1kW
Outdoor,400V with Brake
1/15
22
E-BOX
H2L22R15-WM01TWNEV4
H2L22R15-WM01TKNEN-
220/380 60/60(V/Hz)
0.1kW
Outdoor,w/o Brake
1/15
22
E-BOX
H2L22R15-WM01TKNEN
H2L22R15-WM01TKNEV2-
220/380 60/60(V/Hz)
0.1kW
Outdoor,200V with Brake
1/15
22
E-BOX
H2L22R15-WM01TKNEV2
H2L22R15-WM01TKNEV4-
220/380 60/60(V/Hz)
0.1kW
Outdoor,400V with Brake
1/15
22
E-BOX
H2L22R15-WM01TKNEV4
H2L22R20-WM01TNNEN-
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/20
22
E-BOX
H2L22R20-WM01TNNEN
H2L22R20-WM01TNNEV2-
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,200V with Brake
1/20
22
E-BOX
H2L22R20-WM01TNNEV2
H2L22R20-WM01TWNEN-
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/20
22
E-BOX
H2L22R20-WM01TWNEN
H2L22R20-WM01TWNEV4-
380/400/400/440 50/50/60...
0.1kW
Outdoor,400V with Brake
1/20
22
E-BOX
H2L22R20-WM01TWNEV4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表