目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FOOT - MODEL A
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552 TWO-FLAT
Standard two flat
fixings
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_2_flat/std_two_flat/fixings/foot_asmtab.prj},{NB=W0950402001-40},{IDNR=},{CODE=W0950402001},{VER=13},{V1=3},{DI=40},{DIX=40},{A=52},{B=43.0},{C=36},{D=28},{XS=0},{AU=0},{AO=0},{NH=0},{TR=0},{US=0},{AB=0.0},{R=0},{E=9.0},{H=36.0},{N=80.0},{N1=101.5},{S=4},{XA=163},{SA=161},{WEIGHT=100},{R1=18.000},{BH=27.000},{ND=6.000},{TG=38.000},{DH=6.600},{SL=16.000},{PPATH=../foot/foot_asmtpl.prj},{PREVIEW=foot_asmtab.bmp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
H
[mm]
S
[mm]
XA
[mm]
SA
[mm]
WEIGHT
Weight
[g]
W0950322001
W0950322001
45
35.0
32
24
7.0
32.0
4
144
142
76
W0950402001
W0950402001
52
43.0
36
28
9.0
36.0
4
163
161
100
W0950502001
W0950502001
65
47.0
45
32
9.0
45.0
4
175
170
163
W0950632001
W0950632001
75
47.0
50
32
9.0
50.0
6
190
185
266
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表