FN 3526 - GESIPA CAP Dichtblindniete Flachrundkopf Kupfer/A2
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
CAP® Blindniet
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/cap_blindniet/gesipa_fn_3526.prj},{NB=SFS FN 3526 593425 CAP Dichtblindniet Flachrundkopf Kupfer/A2 4x12.5 KL 6-7.5},{IDNR=},{ARTNR=1450154},{ARTNROLD=593425},{NAME=4x12,5 (6171003) KL 6-7,5},{MAT=Kupfer, Dorn: rostfrei A2},{ONR=6171003},{D1=4.0},{L=12.5},{KL=6-7.5},{D2=8.5},{DM=2.2},{K=1.3},{SCHK=1500},{ZK=2200},{VERP=500},{PR=},{PR2000=},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
ARTNROLD
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3526 454848 CAP Di...
1453913
454848
Kupfer, Dorn: rostfrei A2
6173007
3.2
6.0
0.5-1.5
6.0
1.7
1.2
500
SFS FN 3526 454849 CAP Di...
1453914
454849
Kupfer, Dorn: rostfrei A2
6173015
3.2
7.5
1.5-3
6.0
1.7
1.2
500
SFS FN 3526 454850 CAP Di...
1453915
454850
Kupfer, Dorn: rostfrei A2
6173023
3.2
9.0
3-4.5
6.0
1.7
1.2
500
SFS FN 3526 593423 CAP Di...
1450152
593423
Kupfer, Dorn: rostfrei A2
6171001
4.0
9.5
1-4.5
8.5
2.2
1.2
500
SFS FN 3526 593424 CAP Di...
1450153
593424
Kupfer, Dorn: rostfrei A2
6171002
4.0
11.0
4.5-6
8.5
2.2
1.3
500
SFS FN 3526 593425 CAP Di...
1450154
593425
Kupfer, Dorn: rostfrei A2
6171003
4.0
12.5
6-7.5
8.5
2.2
1.3
500
SFS FN 3526 593426 CAP Di...
1450155
593426
Kupfer, Dorn: rostfrei A2
6171004
4.0
15.0
7-10.5
8.5
2.2
1.3
500
SFS FN 3526 593427 CAP Di...
593427
Kupfer, Dorn: rostfrei A2
6172001
4.8
8.0
0.5-1.5
10.0
2.7
1.8
500
SFS FN 3526 593428 CAP Di...
593428
Kupfer, Dorn: rostfrei A2
6172002
4.8
9.5
1.5-4.5
10.0
2.7
1.8
500
SFS FN 3526 593429 CAP Di...
593429
Kupfer, Dorn: rostfrei A2
6172003
4.8
11.5
3.5-6.5
10.0
2.7
1.8
500
SFS FN 3526 593430 CAP Di...
593430
Kupfer, Dorn: rostfrei A2
6172004
4.8
13.0
6.5-8
10.0
2.7
1.8
500
SFS FN 3526 593431 CAP Di...
593431
Kupfer, Dorn: rostfrei A2
6172005
4.8
15.0
8-9.5
10.0
2.7
1.8
500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表