FN 3524 - GESIPA CAP Dichtblindniete Flachrundkopf A2/A1
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
CAP® Blindniet
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/cap_blindniet/gesipa_fn_3524.prj},{NB=SFS FN 3524 454831 CAP Dichtblindniet Flachrundkopf A2/A1 4x10 KL 3.5-5.5},{IDNR=},{ARTNR=454831},{NAME=4x10 (6130013) KL 3,5-5,5},{MAT=Rostfrei A2, Dorn: rostfrei A1},{ONR=6130013},{D1=4.0},{L=10.0},{KL=3.5-5.5},{D2=8.5},{DM=2.3},{K=1.0},{SCHK=2900},{ZK=3700},{VERP=500},{PR=42.40},{PR2000=31.90},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3524 454825 CAP Di...
454825
Rostfrei A2, Dorn: rostfr...
6130001
3.2
6.0
0.8-2
6.5
1.9
1.0
500
SFS FN 3524 454826 CAP Di...
454826
Rostfrei A2, Dorn: rostfr...
6130002
3.2
8.0
2-4
6.5
1.9
1.0
500
SFS FN 3524 454827 CAP Di...
454827
Rostfrei A2, Dorn: rostfr...
6130003
3.2
10.0
4-6
6.5
1.9
1.0
500
SFS FN 3524 454828 CAP Di...
454828
Rostfrei A2, Dorn: rostfr...
6130004
3.2
12.0
6-8
6.5
1.9
1.0
500
SFS FN 3524 454829 CAP Di...
454829
Rostfrei A2, Dorn: rostfr...
6130011
4.0
6.0
0.8-1.5
8.5
2.3
1.0
500
SFS FN 3524 454830 CAP Di...
454830
Rostfrei A2, Dorn: rostfr...
6130012
4.0
8.0
1.5-3.5
8.5
2.3
1.0
500
SFS FN 3524 454831 CAP Di...
454831
Rostfrei A2, Dorn: rostfr...
6130013
4.0
10.0
3.5-5.5
8.5
2.3
1.0
500
SFS FN 3524 454832 CAP Di...
454832
Rostfrei A2, Dorn: rostfr...
6130014
4.0
12.0
5.5-7.5
8.5
2.3
1.0
500
SFS FN 3524 454833 CAP Di...
454833
Rostfrei A2, Dorn: rostfr...
6130015
4.0
16.0
7.5-11.5
8.5
2.3
1.0
500
SFS FN 3524 454834 CAP Di...
454834
Rostfrei A2, Dorn: rostfr...
6130031
4.8
8.0
0.8-3
10.0
2.9
1.0
500
SFS FN 3524 454835 CAP Di...
454835
Rostfrei A2, Dorn: rostfr...
6130032
4.8
10.0
3-5
10.0
2.9
1.0
500
SFS FN 3524 454836 CAP Di...
454836
Rostfrei A2, Dorn: rostfr...
6130033
4.8
12.0
5-7
10.0
2.9
1.0
500
SFS FN 3524 454837 CAP Di...
454837
Rostfrei A2, Dorn: rostfr...
6130034
4.8
16.0
7-11
10.0
2.9
1.0
500
SFS FN 3524 454838 CAP Di...
454838
Rostfrei A2, Dorn: rostfr...
6130035
4.8
20.0
11-15
10.0
2.9
1.0
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FN 3522 - GESIPA CAP Dichtblindniete Flachrundkopf Alu/Stahl
SFS Group Schweiz AG
17.06.2024
FN 3523 - GESIPA CAP Dichtblindniete Flachrundkopf Alu/A2
SFS Group Schweiz AG
17.06.2024
FN 3518 - GESIPA Blindniete Senkkopf A2/A2
SFS Group Schweiz AG
17.06.2024
FN 3507 - GESIPA Blindniete Flachrundkopf Alu/Stahl
SFS Group Schweiz AG
17.06.2024
BN 20927 - Sealing blind rivets IMEX, countersunk head (POP® AK H; ~ISO 159...
Bossard Catalog
31.10.2023
BN 926 - Sealing blind rivets IMEX, domed head (POP® AD SB/H; ~ISO 15973), ...
Bossard Catalog
31.10.2023
BN 3329 - Sealing blind rivets IMEX dome head
Bossard Catalog
12.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表